• Oscilloscopes right arrow Sampling Oscilloscopes right arrow Digital Multimeters right arrow BERTS, Digitizers, and DAQs right arrow Digital Protocol Analyzers right arrow Waveform and Function Generators right arrow
        • Photonic and Optical Test right arrow Quantum Design and Test right arrow
        • AC Power Supplies right arrow DC Power Supplies right arrow DC Electronic Loads right arrow Power Analyzers right arrow Source Measure Units right arrow
        • LCR Meters and Impedance Analyzers right arrow Signal, Spectrum, and Wireless Analyzers right arrow Noise Figure and Phase Noise Analyzers right arrow Signal Sources right arrow RF Vector Transceivers right arrow Vector Network Analyzers right arrow RF Power Meters right arrow
        • Ethernet Traffic Emulation right arrow Network Emulators right arrow Interconnect Test right arrow
        • Channel Emulators right arrow UE, RAN, and Core Emulators right arrow Cellular Device Testing right arrow WLAN and IoT Testing right arrow Position, Navigation, and Timing right arrow
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
      3D Interconnect Designer provides a flexible modeling and optimization environment for any advanced interconnect structure, including chiplets, stacked die, packages, and PCBs.
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
        3D Interconnect Designer provides a flexible modeling and optimization environment for any advanced interconnect structure, including chiplets, stacked die, packages, and PCBs.

        Explore Now
        Comprehensive design for advanced packages and 3DIC in any workflow
      • Oscilloscopes right arrow Sampling Oscilloscopes right arrow Digital Multimeters right arrow BERTS, Digitizers, and DAQs right arrow Digital Protocol Analyzers right arrow Waveform and Function Generators right arrow
        Photonic and Optical Test right arrow Quantum Design and Test right arrow
        AC Power Supplies right arrow DC Power Supplies right arrow DC Electronic Loads right arrow Power Analyzers right arrow Source Measure Units right arrow
        LCR Meters and Impedance Analyzers right arrow Signal, Spectrum, and Wireless Analyzers right arrow Noise Figure and Phase Noise Analyzers right arrow Signal Sources right arrow RF Vector Transceivers right arrow Vector Network Analyzers right arrow RF Power Meters right arrow
        Save up to 50% on an XR8 Oscilloscope

        Get faster digital validation for less with a trade-in.

        Learn More
        Pro XR8 Oscilloscope
      • Ethernet Traffic Emulation right arrow Network Emulators right arrow Interconnect Test right arrow
        Channel Emulators right arrow UE, RAN, and Core Emulators right arrow Cellular Device Testing right arrow WLAN and IoT Testing right arrow Position, Navigation, and Timing right arrow
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
    I'm looking for support Pro Oscilloscopes Handheld Spectrum Analyzers Compact Signal Generators Find a solution Get technical support Take a class Find us at events Premium used equipment KeysightCare Buy online
    Suggested searches
    No product matches found - System Exception
    Matched content
    • Home
    • Products and Services
    • Software
    • E7630A LTE/LTE-Advanced Lab Application [Obsolete]

    E7630A LTE/LTE-Advanced Lab Application

    Product Status:
    Obsolete
    Obsolete
    Technical Support
    Technical Support
    pdf Download Technical Overview
    Prev
    Replacement Product
    E7530A LTE/LTE-Advanced Test Application
    View Product Details
    |
    Buy or Rent Options
    Next
    • Overview and Features
    • Post-Purchase Upgrades
    • Resources

    HIGHLIGHTS

    Ensure LTE/LTE-Advanced devices can achieve and sustain maximum data rates up to 600 Mbps DL, 100 Mbps UL

    • Evaluate true CA performance with stable, bidirectional data throughput for up to 4CC1 downlink and 2CC uplink, including support for FDD-TDD mixed CA, LTE-U2, and 256 QAM downlink
    • Realistically test data performance and reduce bench-top complexity with built-in applications server, integrated independent fading for each carrier, and DL MIMO up to 4x2
    • Find throughput faults sooner with unique receiver-test capabilities such as flexible yet easy-to-configure channel allocation and closed-loop testing

    Go deeper in functional test by emulating a wide range of complex network operations

    • Check LTE intra-RAT and LTE/W-CDMA inter-RAT mobility behavior with two independent cells (built in), or connect to another UXM or Keysight 8960 to verify multi-cell and IRAT handover scenarios
    • Evaluate IMS/VoLTE, (F)eICIC, cat 0 (M2M), and battery drain performance with flexible network and sleep mode settings
    • Quickly check LTE protocol messaging with the UXM's internal logger or thoroughly analyze time-aligned multi-format messaging with Wireshark-based logging software

    Achieve greater confidence in RF performance

    • Check transmitter compliance and troubleshoot problems with industry-proven X-Series measurement applications
    • Characterize receiver performance under realistic fading and MIMO scenarios, in one simple interface
    • Easily test the full range of 3GPP channel configurations using proven Wireless Test Manager (WTM) automation software
    • Test from early designs to finished products: the UXM supports measurements with signaling or using test modes, making it easy to “just connect” and focus on RF validation

    For detailed features supported by lab application, please refer to the UXM LTE/LTE-A feature application comparison table