• Oscilloscopes right arrow Sampling Oscilloscopes right arrow Digital Multimeters right arrow BERTs, Digitizers, and DAQs right arrow Digital Protocol Analyzers right arrow Waveform and Function Generators right arrow
        • Photonic and Optical Test right arrow Quantum Design and Test right arrow
        • AC Power Supplies right arrow DC Power Supplies right arrow DC Electronic Loads right arrow Power Analyzers right arrow Source Measure Units right arrow
        • LCR Meters and Impedance Analyzers right arrow Signal, Spectrum, and Wireless Analyzers right arrow Noise Figure and Phase Noise Analyzers right arrow Signal Sources right arrow RF Vector Transceivers right arrow Vector Network Analyzers right arrow RF Power Meters right arrow
        • Ethernet Traffic Emulation right arrow Network Emulators right arrow Interconnect Test right arrow
        • Channel Emulators right arrow UE, RAN, and Core Emulators right arrow Cellular Device Testing right arrow Over-the-Air Testing right arrow WLAN and IoT Testing right arrow Position, Navigation, and Timing right arrow
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
      Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
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
      Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
      • Oscilloscopes right arrow Sampling Oscilloscopes right arrow Digital Multimeters right arrow BERTs, Digitizers, and DAQs right arrow Digital Protocol Analyzers right arrow Waveform and Function Generators right arrow
        Photonic and Optical Test right arrow Quantum Design and Test right arrow
        AC Power Supplies right arrow DC Power Supplies right arrow DC Electronic Loads right arrow Power Analyzers right arrow Source Measure Units right arrow
        LCR Meters and Impedance Analyzers right arrow Signal, Spectrum, and Wireless Analyzers right arrow Noise Figure and Phase Noise Analyzers right arrow Signal Sources right arrow RF Vector Transceivers right arrow Vector Network Analyzers right arrow RF Power Meters right arrow
        Buy an Expert Oscilloscope, Boost Your Bandwidth

        Unlock your free upgrade to the next bandwidth tier.

        Learn More
        Get more oscilloscope bandwidht at not extra cost
      • Ethernet Traffic Emulation right arrow Network Emulators right arrow Interconnect Test right arrow
        Channel Emulators right arrow UE, RAN, and Core Emulators right arrow Cellular Device Testing right arrow Over-the-Air Testing right arrow WLAN and IoT Testing right arrow Position, Navigation, and Timing right arrow
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
        Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
      Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
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
    I'm looking for support Pro Oscilloscopes Handheld Spectrum Analyzers Compact Signal Generators Find a solution Get technical support Take a class Find us at events Premium used equipment KeysightCare Buy online
    Suggested searches
    No product matches found - System Exception
    Matched content
    • Home
    • Products and Services
    • Software
    • E1963A W-CDMA / HSPA Mobile Test Application [Obsolete]

    E1963A W-CDMA / HSPA Mobile Test Application

    Product Status:
    Obsolete
    Obsolete
    Technical Support
    Technical Support
    pdf Download Data Sheet
    Prev
    Replacement Product
    Image for
    No replacement found for this product.
    Contact Us
    Next
    • Overview and Features
    • Post-Purchase Upgrades
    • Resources

    HIGHLIGHTS

    Overview

    • Fast, accurate, and complete W-CDMA/HSPA and HSPA+ Tx/Rx measurements in compliance with 3GPP TS34.121 - support of HS-DSCH categories 1 to 24 and E-DCH categories 1 -7 UE test
    • Complete suite of W-CDMA/HSPA and HSPA+ RB test modes (call processing modes), and FDD test mode (non-call processing mode)
    • Frequency support for all of the UMTS bands: I-XIV, XIX, XX, and XXI

    Industry's leading HSPA+ evolution testing solution 

    • Single and dual stream MIMO using 16QAM for a maximum data rate of 28 Mbps or 64QAM for 42 Mbps in test modes with support of HS-DSCH category from 15 to 20
    • DB-DC-HSDPA (dual band-dual carrier-HSDPA) extends existing DC-HSDPA capability to allow use of non-adjacent channels up to 42 Mbps downlink throughput
    • HSPA+ for up to 42 Mbps downlink throughput and 11.5 Mbps uplink throughput in test modes with support of dual cell downlink 64QAM modulation, and uplink 16QAM modulation support of HS-DSCH category 24 and E-DCH category 7 UE test

    Comprehensive call processing and application test capability

    • Full support of AMR/WB-AMR real-time vocoder and DAI / support of acoustic test with external audio analyzer
    • Two video test solutions: video loopback testing in one box requires an additional E1963A(U)-402 license; 2-box end-to-end video test solution requires an additional E1963A(U)-401 license
    • CS voice handovers between GSM and W-CDMA on two test sets, one with E1963A and one with E1968A. Requires E1999A-501 be installed on each test set

    Additional capabilities

    • PESQ measurement provides an objective MOS score for vocoder voice quality using the industry-standard PESQ algorithm without having to use an external audio analyzer! Requires an additional license: E1999A-301
    • Faster calibration capability with the Fast Device Tune application / Support of simultaneous transmitter and receiver calibration. Fast Device Tune Technical Overview
    • FM source, allowing for calibration of UE’s FM receiver with the E5520A FM adapter
    • Single-channel GPS source simulating one satellite for calibration of UE’s built-in GPS receiver. Requires an additional E1999A-206 license

    Industry leading W-CDMA/HSPA one-box test set for mobile device manufacturing, development, and repair

    E1963A W-CDMA/HSPA mobile test application, which runs on the industry standard 8960 Series 10 (E5515C/E) wireless communications test set, delivers comprehensive call processing and RF parametric test capabilities to verify the performance of your W-CDMA, HSDPA, HSUPA, HSPA+, DC-HSDPA, DB-DC-HSDPA and HSDPA- MIMO capable mobile devices. The E1963A is developed for the needs of high-volume manufacturing, wireless device development, and repair and service.

    Based on the high performance 8960 Series 10 (E5515C/E) test set, the E1963A provides the additional benefits of extremely fast measurement speed, ease of programming, accuracy, reliability, and worldwide service and support. These proven features help shorten test development time, increase yield, and minimize support costs.

    We will help you protect your investment by meeting your test needs now and into the future. The E1963A is continuously updated to add test capabilities to best address cellular device market trends, including leading technology testing (such as HSDPA-MIMO, DB-DC-HSDPA and DC-HSDPA), and convergence testing (such as GPS and FM radio).