What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
8648X RF Signal Generator Service Support Software
The 8648 service support software performs adjustment and performance verification for the 8648A, 8648B, 8648C, 8648D.
8648 Service Support Software username and password are:
- Administration Configuration
User: Admin (case sensitive)
Password: Falcon (case sensitive) - Running Service Support Software
User: User (case sensitive)
Password: User (case sensitive) - Motherboard Utility
Password: 8648 (case sensitive)
Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
| Release Date | Version | Version Description |
|---|---|---|
| 1998-01-01 | B.07.01 | 8648 service support software performs adjustment and performance verification. |
| Release Date | Version |
|---|---|
| 1998-01-01 | B.07.01 |
| Version Description |
|---|
| 8648 service support software performs adjustment and performance verification. |
How to Download
- Click the Download button
- Save the file to an empty folder on your PC
How to Install
- Open the file. A number of files including SETUP.exe will unzip and SETUP.exe will execute
- Follow the program prompts through the installation process
Licensing
- Does Not Require a License
Installs on: PC
Operating System
- Windows XP
- Windows 2000
- Windows NT
- Windows ME
- Windows 95/98
- Windows 3.1
Prerequisites
PC with the following specifications:
- 386/33 MHz CPU, or better
- 8 MB of RAM
- Hard drive with at least 350 MB free
- 16-color VGA monitor
- 3.5-inch disk drive
IO Libraries Version M.01.01 which supports Operating System Windows XP, Windows 2000 and Windows Me.
82341C/D or 82350A/B GP-IB Interface Card or 82357A USB/GPIB Interface (SICL Interface ID update from default to hpib7)
Supported Instruments
- 8648A, 8648B, 8648C, 8648D
No previous versions available
SHOW MORE