Software Release Date: February 28, 2005
System Requirements: Keysight 3x7x or Test Development PC
Controller Requirements: Windows PC
Operating System: Microsoft Windows 2000 SP4 or Windows NT 4.0 SP6a
Software Requirement: 05.32p or 05.32.pa


This Software Patch may be installed only on MS Windows systems with 3070 05.32p or 05.32pa. It can be installed on systems with 3070 Test System Software or 3070 Development Software.

The Software Update must be installed by the administrator login (or a login with administrator privileges).

Installation Instructions

To download the 05.32pb Software Patch on Windows systems running the 3070 05.32p, or 05.32pa software release:

  1. Click on 3070 05.32pb 0804 WN Download. Save this file to disk.
  2. Close all open programs.
  3. Go to the directory in which the file was saved and double-click on Keysight3070_0532pb.exe.
  4. Follow the Install Shield instructions for installation.
  5. To validate that the software installed correctly, bring up a Korn Shell window. On the menu bar, click START then click Programs then click Keysight3070 then click Korn Shell. In the Korn Shell window, type version and return. The software revision "3070 05.32pb 0804 WN" should display.
  6. Delete the Keysight3070_0532pb.exe file.
Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Release Date Version Version Description
2005-02-28 05.32pb N/A
Release Date Version
2005-02-28 05.32pb
Version Description
N/A

How to Download

  • See Above

How to Install

  • See Above

Licensing

  • Does Not Require a License

Installs on: PC

Operating System

  • Windows 2000
  • Windows NT

Prerequisites

  • Information Not Available

Supported Instruments

  • Keysight 3x7x or Test Development PC
No previous versions available
SHOW MORE