5G New Radio (NR) is a fast-evolving standard designed to cover a broad set of use cases — enhanced mobile broadband (eMBB), ultra-reliable low latency communication (URLLC), and massive machine communication (mMTC).

As with prior cellular generations, the protocol layers are being redesigned, and frequency ranges adjusted to permit higher data rates, lower latency, and better efficiency. 5G NR has the potential to dramatically expand the capacity of cellular communications with the introduction of the use of millimeter-wave and beamforming. Operating at higher frequencies (officially named FR2 – for Frequency Range Two), we now must consider non-conductive, over‑the‑air measurements.

In this 5G Boot Camp, you will learn the new paradigms defined by 3GPP Rel 15/16 and the critical implications for engineers working on components, user equipment (UE), and network infrastructure.

You will learn new approaches to overcome the most significant challenges in both sub-6 GHz and mmWave spectrum via case studies for signal quality, MIMO/beamforming, over-the-air test, channel characterization, network emulation, UE testing, and field test.

After completing the 5G Boot Camp, you will leave with valuable insights that will help you prepare for developing and deploying products across the 5G ecosystem.

COST
Complimentary

REGISTRATION
9:30 a.m.

TIME
9:30 a.m. – 5:00 p.m.

Dates and Locations

Wednesday, March 11
Keysight Automotive Center
28350 Cabot Drive
Novi, MI 48377

Click here to register

Thursday, March 12
Keysight Automotive Center
28350 Cabot Drive
Novi, MI 48377

Click here to register

Thursday, April 9
Renaissance Schaumburg Convention Center Hotel
1551 N, Thoreau Dr. N.
Schaumburg, IL 60173

Agenda

9:30 a.m. – 10:00 a.m. — Registration (*9:00 a.m. registration for Toronto)

10:00 a.m. – 10:15 a.m. — Welcome and Introductions

5G NR TECHNOLOGIES OVERVIEW 
10:15 a.m. – 12:15 p.m.

  • Technology Overview and Timelines
  • NR Non-standalone and Standalone
  • Carrier Aggregation and Bandwidth Adaptation
  • Numerology & Frame Structure
  • Waveforms and Modulations
  • Protocol Structure, Layers, Signals and Channels
  • Beams, Beamforming and Beam Management
  • Initial Access Procedure, Example Call Flows
  • Network Architecture, Deployment Options
  • New Features Coming in Rel 16

12:15 p.m. – 1:00 p.m. — Lunch

KEY MEASUREMENT CHALLENGES AND CASE STUDIES
1:00 p.m. – 2:15 p.m. 

  • 5G NR Signal Quality
  • MIMO and Beamforming
  • Characterizing the Channel
  • Evolution from Cabled to Radiated Requirements 

2:15 p.m. – 2:30 p.m. — Q&A / Break

2:30 p.m. – 4:00 p.m.  

  • 5G NR Network Emulation and UE Testing 
  • Connect Design and Test
  • Field Testing, Drive Test

4:00 p.m. – 5:00 p.m. — Social Hour

Have questions or need help?