Modular sensors for tailored photonic testing setups

Keysight optical power meter heads serve as the sensing front-end that converts optical signals into electrical output for measurement. Designed for accuracy and durability, each head is calibrated for specific wavelength ranges and power levels. Sensor types include InGaAs, germanium, and silicon detectors with optional integrating spheres and filters for optimized performance. With support for a wide range of fiber connectors and configurations, our optical power meter heads enable you to tailor your measurement setup to your application. Pair the right sensor head with the interface you need to maximize accuracy, protect against overload, and match your specific device under test. Choose one of our popular configurations or configure one specific to your application.

Wavelength-optimized sensors

Available with InGaAs, silicon, or germanium sensors optimized for specific spectral ranges to deliver high accuracy and sensitivity in optical measurements.

Wide power range

Measure from picowatts to high-power levels with specialized heads, allowing precise characterization of low-level signals and protection against high-power overloads.

Swappable connectors

Support for a wide variety of optical connector types enables easy adaptation to different devices under test (DUTs) and testing scenarios without extensive reconfiguration.

Polarization-sensitive

Low polarization-dependent loss (PDL) heads for polarization-sensitive applications, enabling more accurate and reliable measurements.

prod_image
  • Type

    Head, Interface

  • Power range

    +10 dBm to -80 dBm, +10 dBm to -90 dBm, +40 dBm to -60 dBm

  • Wavelength range

    750 nm to 1800 nm, 450 nm to 1020 nm, 800 nm to 1700 nm, 850 nm to 1650 nm

  • Sensor type

    Ge, Si, InGaAs

  • Uncertainty at reference conditions

    ± 2.2% to ± 3.0%

Frequently asked questions