Flyers
Automotive Better Bundle
Save 25% off the list price when you purchase Keysight’s InfiniiVision X-Series oscilloscope Automotive Better Bundle
This bundle of products and options (DSO3054GAUT), built around the four-channel, 500-MHz bandwidth InfiniiVision 3000G X-Series digital storage oscilloscope (DSO), includes a built-in function / arbitrary waveform generator. It also includes an automotive software option
The automotive software package offers the broadest support for triggering on and decoding common automotive serial protocols, including CAN, CAN FD, LIN, FlexRay, SENT, PSI5, and CXPI. Also supported are signal charting and eye-diagram mask testing of CAN, CAN FD, and FlexRay differential buses. Additionally, the automotive software package offers symbolic decoding of the CAN, CAN FD, and LIN buses based on importing DBC and LDF files
The bundle includes Keysight’s DP0010A 250 MHz 42V differential active probe for probing automotive differential buses such as CAN, CAN FD, and FlexRay, along with the DP0021A-009 Automotive Accessory Kit for the DP001xA probes
The InfiniiVision X-Series oscilloscope Automotive Better Bundle includes the following
Automotive Better Bundle DSO3054GAUT
DSOX3054G |
4-channel, 500-MHz oscilloscope, with WaveGen |
D3000AUTB |
Automotive software option |
DP0010A |
250 MHz 42 V differential active probe |
DP0021A-009 |
250 MHz 42 V differential active probe |
Automotive Best Bundle
You can also save 25% off the list price when you purchase Keysight’s InfiniiVision X-Series oscilloscope Automotive Best Bundle
This bundle (MSO4154AAUT), built around the 4+16-channel, 1.5-GHz bandwidth InfiniiVision 4000 XSeries mixed-signal oscilloscope (MSO), includes 16 additional logic / digital channels of acquisition. It also includes a two-channel function / arbitrary waveform generator and the ultimate bundle software option
The Automotive Best Bundle includes the automotive-focused serial protocols and measurement capabilities in the Automotive Better Bundle. Additionally, the ultimate bundle software package supports power supply analysis and a broader array of embedded serial protocols, including I2C, SPI, UART / RS232 / 484, I2S, USB 2.0, and USB PD, user-definable NRZ
The Automotive Best Bundle comes with the DP0010A 250 MHz 42V differential active probe for probing automotive differential buses, including CAN, CAN FD, and FlexRay, along with the DP0021A-009 Automotive Accessory Kit for the DP001xA probes
The InfiniiVision X-Series oscilloscope Automotive Best Bundle includes the following:
Automotive Best Bundle MSO4154AAUT
MSOX4154A |
4+16-channel, 1.5-GHz MSO |
D4000BDLB |
Ultimate bundle software option |
DSOX4WAVEGEN2 |
2-channel function / arbitrary waveform generator |
DP0010A |
250 MHz 42 V differential active probe |
DP0021A-009 |
Automotive Accessory Kit for DP001xA probes |
×
Please have a salesperson contact me.
*Indicates required field
Thank you
A sales representative will contact you soon.
What are you looking for?