Data Center High-Speed Computing Products Catalog

Catalogs

Flexible Solutions for Evolving Industry Standards

Emerging technologies such as 5G, artificial intelligence, virtual reality, the Internet of Things, and autonomous vehicles generate an enormous amount of data in the network, creating new computing and performance demands in the data center.

 

Each new generation of high-speed computing standards introduces new features and faster data transfer rates, creating fresh test challenges for digital designers. Because standards evolve quickly, Keysight’s data center solutions test specific industry standards, reducing time and ensuring compliance and interoperability of devices.

 

This catalog covers the following standards:

• Peripheral Component Interconnect Express  (PCI Express® or PCIe®)

• Double Data Rate (DDR) memory

• Universal Serial Bus (USB)

 

Design and Simulation Software

High-speed digital designs become significantly more complex as data rates increase. Channel topologies become more diverse, and you need to tune more parameters for active components. Use simulation to optimize the signal and power integrity of your designs and analyze the electromagnetic (EM) effects of components such as high-speed integrated circuit packages and printed circuit board (PCB) interconnects

 

Reduce design and simulation time

Design and simulation software enables you to optimize transmitter (Tx), receiver (Rx), and channel designs for the best performance and reliability at the desired speed grade. You can design to resolve signal integrity issues, ensure power efficiency, and stay within tight error margins before the first prototype.

 

PathWave ADS bundle for high-speed digital design

Signal Integrity EM Analysis Element (SIPro)

Power Integrity EM Analysis Element (PIPro)

Memory Designer

Software for high-speed digital designers

Signal integrity analysis software for high-speed PCBs

Accurate and efficient net-driven power integrity analysis

Software to analyze memory designs faster and link to compliance applications

 

Infiniium UXR-Series Oscilloscopes

Keysight’s Infiniium UXR-Series oscilloscopes offer ultrahigh-performance acquisition with 10 bits of high-definition resolution. Designed for upgradability, the UXR will support current and future design and test needs.

 

• up to 110 GHz bandwidth

• 10-bit hardware analog-to-digital converter (ADC)

• maximum bandwidth on all channels

• industry’s lowest noise and best interchannel  jitter performance

• up to 256 GSa/s sample rate

• two or four phase-coherent channels per frame

• up to 40 synchronized channels via  MultiScope support

×

Please have a salesperson contact me.

*Indicates required field

Select a preferred method of communication*Required Field
Preferred method of communication? Change email?
Preferred method of communication?

By continuing, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you

A sales representative will contact you soon.