S9100A 5G Multi-Band Vector Transceiver

Configuration Guides

Standard Configurations

The Keysight S9100A 5G Multi-Band Vector Transceiver is available in three standard configurations:

  • S9100A Option RH1 5G Multi-Band Vector Transceiver, one-channel configuration, consists of one RF transceiver and one mmWave transceiver providing one Tx channel and one Rx channel, operating in one frequency range at a time: o FR1 frequencies ranging from 380 MHz to 6 GHz
  • or FR2 banded mmWave frequencies from 24.25 to 43.5 GHz
  • S9100A Option 007 mmWave Transceiver with High IF, one-channel configuration, consists of one RF transceiver, one mmWave transceiver, as well as one High IF Channel Card (in the E7770A Common Interface Unit) providing one Tx channel and one Rx channel, operating in one frequency range at a time:
  • FR1 frequencies ranging from 380 MHz to 6 GHz
  • or FR2 banded mmWave frequencies from 24.25 to 43.5 GHz
  • or High IF frequencies ranging from 6 to 12 GHz

High IF frequencies are provided by using additional High IF input & output connectors that route the signal path through up and down converters, located on a Channel Card, in the Keysight E7770A Common Interface Unit (CIU).

  • S9100A Option 022 mmWave Transceiver with High IF and Blocker, one-channel configuration, consists of two RF transceivers, one mmWave transceiver, as well as one High IF Channel Card (in the E7770A Common Interface Unit) providing one Tx channel and one Rx channel, operating in one frequency range at a time: o FR1 frequencies ranging from 380 MHz to 6 GHz
  • or FR2 banded mmWave frequencies from 24.25 to 43.5 GHz
  • or High IF frequencies ranging from 6 to 12 GHz

High IF frequencies are provided by using additional High IF input & output connectors that route the signal path through up and down converters, located on a Channel Card, in the Keysight E7770A Common Interface Unit (CIU). This configuration also provides the capability to perform Rx tests with a blocking signal. It can generate a wanted signal and at the same time generate a blocking signal; a wanted signal (produced from the RF Out of a Primary M9410A VXT) is combined with a blocking signal (produced from the RF Out of a Secondary M9410A VXT). The combined wanted and blocking signals are available in all three frequency ranges: FR1, FR2, or High IF.

Support Selection

Accelerate the Win – KeysightCare for Solutions

  • is a premium service offering within the KeysightCare portfolio
  • is your priority-one connection between our resources and your teams that helps you remove barriers to success with committed, accessible, and proactive engagement
  • delivers an industry-leading integrated support experience that combines hardware, software, and technical support services scaled to your unique business needs
  • is a premium experience that offers two levels of support each designed to meet your business needs with committed response times

Keep your engineers on top of ever-changing technologies with access to Keysight technical application experts and a robust online knowledge center available 24/7. Ensure uptime and speed with on-site technical support for the most complex applications, solutions, and systems. Lower the risk of project delays and engineer idle time with committed, priority response times for technical support and accelerated, committed turnaround times for repair and calibration. Gain peace of mind amid evolving technologies with proactive software updates, enhancements, and fixes.

×

Please have a salesperson contact me.

*Indicates required field

Select a preferred method of communication*Required Field
Preferred method of communication? Change email?
Preferred method of communication?

By continuing, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you

A sales representative will contact you soon.