Flyers
In-Vehicle bus analysis
Signal monitoring & protocol analysis of CXPI, CAN, CAN-FD, LIN, FlexRay and SENT
One box debugging solution for IVN (In-Vehicle Network)
"Want to analyze various IVN bus signals?"
"Want to reproduce signals captured under real car environment on a bench-top?"
"Want to analyze noise signals easily and accurately?"
YES, we can support for you!
The latest CXPI is now supported
Synchronized analysis of time-domain signal (phy) and protocol. Multiple triggers for PTYPE, Frame ID, etc. improves debugging efficiency. Best in Class / Industry Leader for CXPI device design, trouble shooting and signal monitoring for manufacturing.
One-box capture & playback
Capture real world signals on vehicles-under-test using the built in memory capability then play these signals back using the optional function generator on your bench-top to enhance debugging.
Trigger any signals in 3 seconds
Zone touch trigger – unique to Keysight Technologies! Swipe touch screen to select the zone you want to trigger. Easy to trigger on noisy signals to improve debugging tasks.
Symbolic decode (.dbc)
In addition to HEX data decoding, actual communication messages are also displayed. It allows you more intuitive operation and debugging (CAN, LIN)
Synchronized analysis of 2 serial buses
Hardware decoding realizes faster signal processing. You can see correlation between CAN and CXPI for example.
Local language support
Local language support together with intuitive operation greatly improves user efficiency.
Best-in-class 1,000,000 wfms/s update!
You might have missed noise signals. Best-in-class waveform update rate shortens dead time dramatically. You don't miss intermittent noise signals any more.
Segmented Memory
Capture and store signal information into memory when an event happens. This allows capturing infrequent events over an extended period of time.
100Base-T1(BroadR-Reach), LVDS, MOST
100Base-T1 considered for next generation IVN, LVDS for image/video transmission, and MOST used between multimedia devices are also available.
×
Please have a salesperson contact me.
*Indicates required field
Thank you.
A sales representative will contact you soon.