Product Fact Sheets
Product Fact Sheet
Keysight U1280 Series Handheld Digital Multimeters
Trustworthy measurements in the palm of your hand!
Gain the confidence to achieve trustworthy measurements thanks to the precision, accuracy and repeatability of the Keysight U1280 Series handheld digital multimeters. Get the precise measurements you’d need with 60,000-count dual display and 0.025% accuracy. With the handheld meter logger software, swiftly capture individual measurements, generate reports and log trends with the touch of the button. Plus, with up to 800 hours of battery life, you can count on your DMM to perform when you need it.
Key features
–Basic DCV accuracy of 0.025%
–Longer battery life up to 800 hours
–Tested to withstand a 3-meter (10-ft) drop
–With Keysight Remote Link solution, add on U1117A infrared (IR)- to-Bluetooth adapter (optional accessory) to get instant wireless Bluetooth connection
–2 years calibration cycle
Utilize the U5404A remote switch probe to measure, save and send measurement readings over to Keysight handheld meter logger software with just a press of the button.
U1280 Series is compatible with Keysight Remote Link solution to safely measure, view and log test measurements.
Standard shipped accessories
–Test leads (red and black)
–U1173B infrared (IR)-to-USB cable
–Four AAA batteries
–Quick start guide
–Certificate of calibration
×
Please have a salesperson contact me.
*Indicates required field
Thank you
A sales representative will contact you soon.
What are you looking for?