Product Fact Sheets
Keysight Infiniium V-Series Oscilloscopes
Industry-Leading Accuracy that Ensures Greater Clarity in Analysis and Debug of High-Speed Designs
Advanced hardware to achieve clarity faster
Hardware acquisition performance to full bandwidth
No DSP boosting or frequency interleaving
Models available from 8 GHz to 33 GHz of bandwidth
Less noise from your instrument guarantees more accurate results
Maximize eye height measurements and guarantee margins
See your true jitter and not the oscilloscopes, making RJ/DJ separation and jitter measurements more accurate
Make accurate cross correlated phase noise measurements
The industry’s most comprehensive application- specific software
The intuitive Infiniium oscilloscope user interface, extensive protocol decodes, and comprehensive portfolio of compliance software make it easy to debug and validate even the most sophisticated designs.
Best RC architecture 25 GHz Probing System
An oscilloscope is only as good as the probing system that provides you access to the device you are measuring. Keysight InfiniiMax Ultra probes provide you with the low noise and high bandwidth required for your probing needs.
For more information on InfiniiMax Ultra probes visit: www.keysight.com/find/InfiniiMax
Key Specifications
Infiniium V-Series Oscilloscope Models
Advanced Analysis Software
Protocol Decode and Triggering Software
Compliance Applications
×
Please have a salesperson contact me.
*Indicates required field
Thank you
A sales representative will contact you soon.
What are you looking for?