Flyers
Maximum performance with minimum order processing time N5173/83B, E8257D, E8267D
Certain PSG (E8257D and E8267D) and EXG/MXG(N5173/83B) signal generator options require a US export license as a condition of sale. Keysight Technologies, Inc. has created a series of special options (HNS, HNY, HBQ, HBR, HFA and HNZ), which tailor these signal generators to set the performance as high as possible without requiring an export license. By choosing these options you will eliminate all processing time associated with the export license process, thereby dramatically reducing the amount of time it takes to receive your new instrument.
E8257D PSG Analog signal generator
Industry-leading output power, level accuracy, and phase noise performance up to 67 GHz (operational to 70 GHz).
High output power and superior level accuracy often eliminate the need for an external amplifier for testing high power devices and minimize test uncertainty to identify errors early in the design process.
E8267D PSG Vector signal generator
Industry’s first integrated microwave vector signal generator with I/Q modulation up to 44 GHz.
High output power, outstanding phase noise, and advanced wideband internal baseband generator capable of flexible arbitrary waveform playback or sophisticated real-time signal generation.
N5173/83B EXG/MXG Analog signal generator
Ideal for broadband component manufacturing up to 40 GHz with frequency switching speeds for improved test times for applications like antenna test, with a small size (2RU) to better utilize rack space.
Excellent power and level accuracy make the EXG/MXG a reliable stimulus for driving high power devices.
×
Please have a salesperson contact me.
*Indicates required field
Thank you
A sales representative will contact you soon.
What are you looking for?