U1240 Series Handheld Digital Multimeters – Product Fact Sheet

Flyers

Check more, fix more, spend less

The U1240 Series — it’s everything you need to simplify your installation and maintenance tasks. Now in all-new orange with the latest U1241B and U1242B!

Strong, solid — built to last

– Overmold body offers constant protection from daily wear and tear

– Industrial standard drop test ensures product robustness

– Able to withstand operating temperature from –10 to 50 °C

Get more done faster, thanks to great features!

  1. High intensity backlighting provides clear readings even in subdued lighting
  2. Detect intermittents in switches or relays effortlessly with the built-in switch counter
  3. Determine the presence of harmonics in AC signals with a push of the harmonic ratio function button
  4. Measure over broad ranges with low current (down to 0.1 μA) and high resistance (up to 100 MΩ) capabilities
  5. 10,000 counts resolution allows better viewing of measurements down to the smallest reading
  6. True rms capability and low error rate of 0.09 % lets you identify any anomalies in your signals easily
  7. Internal memory affords you the flexibility to store data on the go
  8. Get comprehensive temperature measurements easily with dual and differential temperature capabilities

Keysight handheld DMMs provide greater protection from:

Overcurrent-or overvoltage-induced damages with 30 kA high energy fuse and CAT III 1000 V/CAT IV 600 V overvoltage protection.

Arc flash hazards with the specially designed 4-mm tips, given on top of the 19-mm ones at no cost with every handheld.

×

Please have a salesperson contact me.

*Indicates required field

Select a preferred method of communication*Required Field
Preferred method of communication? Change email?
Preferred method of communication?

By continuing, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you

A sales representative will contact you soon.