Data Sheets
The Keysight DP5800 Series provides high-density programmable DC power for R&D and automated test applications. Seven 2U models offer power ratings from 10.2 to 12 kW, voltage options from 10 V to 1500 V, and current up to 1020 A. System-ready features include built-in voltage and current measurements, protection functions, waveform generation, parallel operation, and LAN, USB, and CAN connectivity, with optional GPIB and RS-232 interfaces.
What are you looking for?