Flyers
High-Performance Digital I/O
The M5302A is a single-slot digital I/O PXIe module with 28 programmable LVDS channels and 8 singleended channels. The LVDS channels can be used to communicate to the device under test or can be used to control other devices by emulating protocols. The single-ended channels are suitable for event triggers or other general-purpose I/O applications.
There are 28 bidirectional differential channels included on a 100-pin, front panel connector. These differential signals are LVDS with a 1.2 Gbps maximum toggle rate. Eight SMBs are available as singleended channels for instrument triggers or other general purpose I/O signals.
The M5300A is part of the Keysight M5000 Series – a high-performance PXI system that enables the latest innovations in quantum, aerospace defense, and more.
For more information visit www.keysight.com/find/M5000-Series.
×
Please have a salesperson contact me.
*Indicates required field
Thank you
A sales representative will contact you soon.
What are you looking for?