InfiniiVision 3000G X-Series Oscilloscopes

Product Fact Sheets

The InfiniiVision 3000G X-Series Oscilloscopes are a versatile and powerful 7-in-1 instrument that offer bandwidth models from 100 MHz to 1 GHz, with up to 5 GSa/s sample rate, up to 4 M points memory, and up to 1,00,000 waveforms/sec update rate. They come with many standard features such as frequency response analysis (Bode plots), zone trigger, embedded serial bus analysis (I2C, SPI, UART, I2S, USB-PD), waveform & measurement histograms, mask & measurement limit testing, a built-in waveform generator, and PathWave BenchVue oscilloscope connectivity software. They also have optional software packages for automotive, aerospace, USB 2.0, and power applications. The oscilloscopes have a 8.5-inch capacitance touch display and a 3-year calibration interval. They are upgradable with hardware and software licensed options available. They support USB host, USB device, LAN, VGA and GP-IB connectivity. They come with passive probes, logic probe (MSO models only), secure erase, interface language support, built-in help language support, localized power cord, soft copy of certificate of calibration, and optional hardware such as enhanced security option, Bode plot training kit, front panel cover and soft carrying case, and rackmount kit. For more information about the InfiniiVision 3000G X-Series Oscilloscopes, visit www.keysight.com/find/3000G-Series or contact your local Keysight representative or authorized distributor.

×

Please have a salesperson contact me.

*Indicates required field

Select a preferred method of communication*Required Field
Preferred method of communication? Change email?
Preferred method of communication?

By continuing, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you

A sales representative will contact you soon.