The PX1001A PXIe Precision I/V Measurement Solution Package is a flexible and extensible bundle of a PXIe chassis and embedded controller with PXIe precision SMU modules. It allows users to select the types and number of modules for SMUs based on their application requirements. It also comes with the PX0109A Quick I/V Measurement Software, which enables users to quickly set up and perform IV measurements and display the data in tables and graphs without programming. The package includes some standard cables with the PXIe SMU module as well. The PXIe SMU modules have different output ranges, resolutions, dynamic measurements, sampling rates, and slot numbers. Users can choose from the M9601A, M9602A, M9603A, M9614A, and M9615A models depending on their needs. More information about the PX1001A package can be found at http://www.keysight.com/find/px1001a.
The E36300 Series DC Power Supplies are reliable and versatile power sources that offer low noise, excellent regulation, and fast transient response. They have three independent outputs that can be connected in parallel or series to provide more current or voltage. They also have a 4.3-inch color display that shows voltage, current, and power simultaneously. Users can control the power supplies remotely via LAN (LXI Core), USB, or optional GPIB interfaces. They can also use the BenchVue software to monitor and control multiple power supplies from a PC or mobile device. More information about the E36300 Series DC Power Supplies can be found at www.keysight.com/find/E36300.
To order the PX1001A package or the E36300 Series DC Power Supplies, users can contact their local Keysight sales representative or authorized distributor. They can also visit www.keysight.com/find/contactus to find the nearest Keysight office or partner. Users can also request a quote online at www.keysight.com/find/quick-quote or call 1-800-829-4444 (US) or 1-877-894-4414 (Canada). Users can also check the availability and delivery status of their orders at www.keysight.com/find/orderstatus.
×
Unlock Content
Sign up for free
*Indicates required field
Thank you
Your form has been successfully submitted.
Your access will reset once your browser cookie expires, or browser cache is cleared. To regain access to the content, simply sign-in again.