The Keysight Technologies 8163B lightwave multimeter consist of 2 compact module slots and a graphical interface. Update: remote programming can now use the LAN or GPIB interface.

HIGHLIGHTS

The Keysight Technologies 8163B lightwave multimeter is a basic measurement tool that provides flexible modular configuration and easy control of test solutions. This mainframe is used for optical component test.

  • provides high resolution color display
  • consists of two slots for hosting power modules, return loss modules, compact tunable lasers, or fixed laser sources
  • includes built-in applications — return loss, passive component test, stability, and logging
  • perform remote control of extended system trigger and clocking system with both LAN and GPIB interface

Extend the Capabilities of Your Product

Want help or have questions?