What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
Device Modeling (IC-CAP) for Windows
Last Updated: 28 April 2025
| Product | Description |
|---|---|
| Device Modeling IC-CAP 2025 | Windows 10 (64-bit)* Windows 11 (64-bit) |
| PathWave Device Modeling (IC-CAP) 2024 | Microsoft Windows 10 (64-bit) |
| PathWave Device Modeling (IC-CAP) 2023 | Microsoft Windows 10 (64-bit) |
| PathWave Device Modeling (IC-CAP) 2022 Update 2.0 | Microsoft Windows 10 (64-bit) |
| PathWave Device Modeling (IC-CAP) 2022 Update 1.0 | Microsoft Windows 10 (64-bit) |
| PathWave Device Modeling (IC-CAP) 2022 | Microsoft Windows 10 (64-bit) |
| PathWave Device Modeling (IC-CAP) 2021 | Microsoft Windows 7 Enterprise (64-bit)* Microsoft Windows 10 (64-bit) |
| PathWave Device Modeling (IC-CAP) 2020 Update 2.0 | Microsoft Windows 7 Enterprise (64-bit) Microsoft Windows 7 Enterprise (32-bit) Microsoft Windows 10 (64-bit) |
| PathWave Device Modeling (IC-CAP) 2020 Update 1.0 | Microsoft Windows 7 Enterprise (64-bit) Microsoft Windows 7 Enterprise (32-bit) Microsoft Windows 10 (64-bit) |
| IC-CAP 2018 | Microsoft Windows 7 Enterprise (64-bit) Microsoft Windows 7 Enterprise (32-bit) Microsoft Windows 10 (64-bit) |
| IC-CAP 2016.01 | Microsoft Windows 8 Enterprise (64-bit) Microsoft Windows 7 Enterprise (64-bit) |
| IC-CAP 2014.04 | Microsoft Windows 8 Enterprise (32/64 bit) Microsoft Windows 7 Enterprise (32/64 bit) |
| IC-CAP 2013.01 | Microsoft Windows 7 Enterprise (32/64 bit) |
*Deprecated, not recommended for design starts.
For previous versions of IC-CAP, refer to the table below.
| Product | Windows |
|---|---|
IC-CAP 2012.01 32-bit Operating System and Service Pack |
Microsoft Windows XP Professional SP3 Microsoft Windows Vista Enterprise SP1 Microsoft Windows Vista Enterprise SP2 Microsoft Windows 7 Enterprise |
IC-CAP 2012.01 64-bit Operating System and Service Pack |
Microsoft Windows XP Professional x64 Microsoft Windows Vista Enterprise SP1 64-bit edition Microsoft Windows Vista Enterprise SP2 64-bit edition Microsoft Windows 7 Enterprise 64-bit edition |
| IC-CAP 2011.04 | Windows XP SP3, Windows Vista SP1, SP2, Windows 7 Enterprise |
| IC-CAP 2010.08 | Windows XP SP2, SP3, Windows Vista |
| IC-CAP 2009 Update 1 | Windows XP SP2, SP3, Windows Vista |
| IC-CAP 2009 | Windows XP Professional SP2 |
| IC-CAP 2008 | Windows XP Professional SP2 |
| IC-CAP 2006 | Windows XP Professional SP2 Windows 2000 - SP3 |
| IC-CAP 2004 | Windows NT 4.0 - SP6A Windows 2000 - SP3 |
| IC-CAP 2002 | Windows 2000 NT 4.0 |
For more detailed information on IC-CAP software versions, computer platforms and operating systems, refer to the IC-CAP Installation and Customization Guide.
For manuals, refer to:
Learn more about EDA Software.
U.S. registered trademarks of Microsoft Corporation.