Choose a country or area to see content specific to your location
Enable browser cookies for improved site capabilities and performance.
Toggle Menu
-
PRODUCTS AND SERVICES
- Oscilloscopes
-
Analyzers
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
- Meters
- Generators, Sources, and Power Supplies
- Software
- Wireless
- Modular Instruments
- Network Test and Security
- Network Visibility
- Services
- Additional Products
- All Products, Software, Services
- Learn
- Support
- Home
- Resources
- Resources
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
Keysight Signal Studio Software PC Requirements
Any laptop, desktop PC or embedded controller may be used to run the Keysight Signal Studio software as long as it meets or exceeds the following minimum requirements.
Supported Microsoft Windows® Operating System | ||
Windows 7 (32 bit, 64 bit) | Windows 10 (32 bit, 64 bit) | |
---|---|---|
CPU | 1 GHz | 1 GHz |
RAM | 2 GB for 32-bit 4 GB for 64-bit |
2 GB for 32-bit 4 GB for 64-bit |
Video RAM | 1 GB | 1 GB |
Hard disk | 2 GB | 2 GB |
Interface support | LAN, GPIB, USB to GPIB Interface | LAN, GPIB, USB to GPIB Interface |
Browser | Internet Explorer version 8.0 or higher | Internet Explorer version 8.0 or higher |
Note: Adobe Flash Player 7 or later is required for using the Configuration Assistant in the help.
Windows, Windows NT, MS Windows, and Windows Vista are trademarks or registered trademarks of Microsoft Corporation in the United States and/or other countries.
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility