Data Sheets
Introduction
The Keysight Technologies, Inc. D90103BQC 25GBASE-T, 10GBASE-T, NBASE-T and MGBASE-T compliance test application provides a fast and effortless way to test, debug and characterize your 25GBASE-T, 10GBASE-T, NBASE-T and MGBASE-T Ethernet designs. The Keysight D90103BQC 25GBASE-T, 10GBASE-T, NBASE-T and MGBASE-T Conformance Test Application Software for Infiniium real-time oscilloscopes saves you time and money by automating the task of preforming compliance measurements. The tests performed by the software are based on the IEEE 802.3-2018 clause 113 (25GBASE-T), clause 55 (10GBASE-T) and IEEE 802.3-2018 clause 126 (5 GBASE-T, 2.5GBASE-T) specifications. Performing these tests gives you confidence in your design. The D90103BQC 25GBASE-T, 10GBASE-T, NBASE-T and MGBASE-T Conformance Test Application Software helps you execute a wide subset of the conformance tests using an oscilloscope, spectrum analyzer and vector network analyzer. The test application offers a user- friendly setup wizard and a comprehensive report that includes margin analysis.
Transform complexity into simplicity
• Complete coverage of the 25GBASE-T transmitter electrical specifications as described in clause 113.5.3 of IEEE 802.3-2018
• Complete coverage of the 10GBASE-T transmitter electrical specifications as described in clause 55.5.3 of IEEE 802.3-201c8.
• Complete coverage of the NBASE-T and MGBASE-T transmitter electrical specification as described in the IEEE clause 126.5.3 of IEEE 802.3-2018
• Accurate return loss testing performed with a supported Keysight vector network analyzer.
• Automated measurement setup and programming of oscilloscope, spectrum analyzer and vector network analyzer for increased accuracy, time-savings and repeatability.
• Automated test engine with extremely user-friendly interface, allowing you to set up instruments and select and configure tests to be run, resulting in a comprehensive report of test results with margin analysis.
• With the D90103BQC 10GBASE-T, NBASE-T and MGBASE-T Conformance Test Application Software, you can use the same oscilloscope you use for everyday debugging to perform automated testing and margin analysis.
D90103BQC Conformance Test Application Software Saves You Time
The D90103BQC 25GBASE-T, 10GBASE-T, NBASE-T and MGBASE-T Conformance Test Application Software saves you time by setting the stage for automatic execution of IEEE 802.3-2018 clause 55 (10GBASE-T) and IEEE 802.3-2018 clause 126 (5GBASE-T, 2.5GBASE-T) electrical tests. Part of the difficulty of performing electrical tests for Ethernet transmitters is properly connecting to the oscilloscope, loading the proper setup files, and then analyzing the measured results by comparing them to limits published in the specification. The Ethernet electrical conformance test application software does much of this work for you. The D90103BQC 25GBASE-T, 10GBASE-T, NBASE-T and MGBASE-T Conformance Test Application Software automatically configures the oscilloscope for each test, and it provides an informative results report that includes margin analysis indicating how close your product is to passing or failing that test specification.
Easy test definition
The D90103BQC 25GBASE-T, 10GBASE-T, NBASE-T and MGBASE-T Conformance Test Application Software extends the ease-of-use advantages of Keysight’s Infiniium oscilloscopes to testing IEEE 802.32018 clause 55.5.3 (10GBASE-T) and IEEE 802.3-2018 clause 126.5.3 (5GBASE-T, 2.5GBASE-T) designs. The Keysight automated test engine walks you quickly through the steps required to define the tests you want to make, set up the tests, perform the tests, and view the test results. A setup page enables you to quickly make decisions from the outset regarding the choice of tests and perform functions that affect the testing task. The test selections available in the following steps are then filtered according to the choices made in the setup page. While selecting tests, you can select a category of tests all at once or specify individual tests. You can save tests and configurations as project files and recall them later for quick testing and review of previous test results. Straightforward menus let you perform tests with a minimum of mouse clicks.
×
Please have a salesperson contact me.
*Indicates required field
Thank you
A sales representative will contact you soon.