Data Sheets
Problem: Data Center Expansion with Unified Networks Introduces New Failure Points
To capture the efficiency and cost-savings promises of cloud computing, server virtualization, and data center consolidation, organizations need highly flexible, scalable, and low-latency data center architectures. Data center operators converging LANs and SANs onto a single unified fabric need to ensure a lossless transport layer by consolidating and optimizing their networks. But each new and multiple-domain technology required to realize seamless server virtualization, converged storage, and cloud federation brings complexity and failure points. To ensure quality in these converged data center Ethernet networks, each new technology must be thoroughly tested in a silo, then validated end-to-end as a whole system, prior to deployment.
Solution: A Comprehensive Data Center Ethernet Test Solution for a Converged Data Center
Keysight’s IxNetwork Data Center Ethernet test solution covers technologies from Storage Area Network (SAN) migration to Ethernet, to data center consolidation with Layer 2 Multi-Path (L2MP), to virtualization overlay technologies for server virtualization. It enables users to emulate various network components to test converged data center networks from end to end.
Highlights
• Validate the consolidation and convergence of Fibre Channel and Ethernet into a unified fabric for energyefficient, high-performing data centers
• Qualify the Layer 2 Ethernet infrastructure with activeactive multipath to support highly scalable and highly redundant next generation data center fabric
• Benchmark DUT forwarding performance for delivering converged data center traffic
• Use real-world scenario emulation to put design to the test before deployment; for equipment manufacturers, system integrator, and data center operators
Key features
• Emulates DCBX and FCoE and traffic generation to evaluate the functionality, performance, and scalability of a DCB/FCoE switch providing lossless Ethernet transport for FCoE while still servicing native Ethernet traffic
• Supports 2G/4G/8G Fibre Channel integrated with DCB/FCoE in the same test
• Supports Priority Flow Control (PFC) to test DUT’s capability to prevents frame loss during congestion
• Emulates Layer 2 Multipath (L2MP) / Equal Cost Multi Path (ECMP) technologies, including IETF TRILL, IEEE SPBM, and Cisco FabricPath
• Supports Virtual Ethernet Port Aggregator (VEPA) and Cisco proprietary VNTAG/VIC emulation
• Includes IxCloudPerf QuickTest to determine the traffic delivery performance of a data center fabric in forwarding a variety of north-south and east-west traffic in cloud computing applications
DCBX/LLDP |
|
Standards |
• CIN 1.0 • CEE (IEEE Baseline 1.01) • IEEE Std. 802.1Qaz |
Statistics |
• LLDP Tx/Rx • LLDP Neighbor Count • LLDP Age Out • LLDP Error • LLDP TLVs Tx/Rx for supported TLVs • DCBX Tx/Rx • DCBX TLVs Tx/Rx for supported TLVs • DCBX Duplicated TLVs • DCBX Mismatches • DCBX Invalid PDUs |
Per-TLV Statistics |
• TLV name • TLV state • TLV local/remote configuration for each DCBX TLV • Local/remote operating version (pre-IEEE) • Local/remote max version (pre-IEEE) • Local/remote enable/error bits (pre-IEEE) • Mismatch (pre-IEEE) • Willing bits |
|
FCoE/FIP |
Standards |
• INCITS/T11 FC-BB-5 • FC-LS-2 • FC-FS-2 • FC-GS-2 • IEEE 802.1Qbb |
Protocols |
• FCoE (FLOGI/FDIC, PLOGI, Name Server) • FCoE Initialization Protocol (FIP) • FIP VLAN Discovery • Priority-Flow Control (PFC) |
Statistics |
• FLOGI Tx • FLOGI LS_ACC Rx • FLOGI LS_RJT Rx • FDISC Tx • FDISC LS_ACC Rx • FDISC LS_RJT Rx • F_BSY Rx • F_RJT Rx • FLOGO Tx • PLOGI Tx • PLOGI Requests Rx • PLOGI LS_ACC Rx • PLOGI LS_RJT Rx • PLOGO Tx • PLOGO Rx • NS Registration Initiated • NS Registration Successful • FIP Discovery Solicitations Tx • FIP Discovery Advertisements Rx • FIP Keepalive Tx • FIP Clear Virtual Links Rx • Interfaces Up • Interfaces Down • Interfaces Fail |
What are you looking for?