Keysight MXR258B
Infiniium MXR-Series Real-Time Oscilloscope, 2.5 GHz, 16 GSa/s, 8 Ch
Keysight MXR258B
Infiniium MXR-Series Real-Time Oscilloscope, 2.5 GHz, 16 GSa/s, 8 Ch
USD 46,699.00
List Price USD 93,398.00
- 4 x N2843 500MHz passive probes
- 1 x N2756A 16 channel MSO cable
- Software application bundle
- 1 Year Keysight Warranty
- Recent Calibration Certificate

Keysight Premium Used
Keysight MXR258B USD 46,699.00
From
USD 46,699.00 Save 50%
| 500 | Installed |
Request a customized version of this model by requesting a Custom Quote
Up to 2.5 GHz bandwidth on all 8 channels all the time Up to 70% faster jitter analysis (compared to MXR A) 65% faster power integrity analysis (compared to MXR A) 45% faster FFTs (compared to MXR A) 15% faster USB 2.0 compliance testing (compared to MXR A) New standard features InfiniiScan and Wave Gen Maximum memory is a flexible 1.6 G points Capabilities are extended with 8-in-1 instrument integration Upgradeable in every possible way — including bandwidth and channel upgrades What's included: One N2873A 500-MHz passive probe per channel Probe accessory pouch Localized power cord Front panel hard cover BNC calibration cable Keyboard and mouse Keysight I/O libraries suite, user guide, and programmer’s guide ship on oscilloscope drive Service guide available on Keysight.com Download BenchVue Basic app for free to control your instruments.
For Keysight Premium Used listings like-new accessories (e. g. a power cord) are included.
Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.
For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.



















