Official Used
Equipment Store
Keysight Used Equipment

Keysight Used Signal Generators for Precise Testing

Simulate real-world signals with unmatched precision
1–4 week average shipping time
Up to 70% savings with zero quality compromise

Upgrade Your Signal Testing Setup Today

  • Like-new Condition
  • Updated Firmware
  • Full Calibration
  • New Accessories
  • Like-new Warranty
  • Customization possible

Learn more

  • Savings of up to 90%
  • Working Condition
  • Calibrated or Tested
  • 30-Day Right-of-Return
  • No Customization
  • Shipping to limited countries

Learn more

Select up to 3 instruments to compare

Cancel
Select another instrument to compare
Starting at
Select another instrument to compare
Starting at
Select another instrument to compare
Starting at

You Want Top-Tier Signal Generation, But:

Long delivery times derail your timelines

Price tags force compromises on quality

Older systems can’t simulate real-world conditions accurately

What's Actually at Stake

  • $25,000+ lost per day from idle engineers
  • Delayed launches give competitors the edge
  • Hidden bugs slip through due to underperforming equipment
  • 97% of engineers say test gear issues hurt project success​ (Keysight 2019 study)

Here’s What You Get From Buying Directly from the OEM

  • Precision Across 9 kHz to 44 GHz
    Cover a wide frequency range with a single instrument — ideal for everything from sub-6 GHz to mmWave applications.
  • Built-In Vector Modulation & ARB Playback
    Simulate complex, real-world signals with built-in I/Q modulation, waveform memory, and multi-standard protocol support.
  • Fine-Tuned Output Control & Signal Purity
    Adjust output power, carrier frequency, and bandwidth with high resolution — engineered for exacting RF, radar, and comms testing.

Warranty? Covered.
Keysight Premium Used units include up to 5 years of coverage. Standard Used? Still backed by Keysight’s trusted warranty and support.

Surprises? None.
No license traps, calibration gaps, or “as-is” unknowns — just reliable gear, tested and supported by the OEM.

See all Keysight's Signal Generators in stock

Second-Hand. First-Class.

5 Reasons To Buy Directly From Keysight

Your Complete Signal Generator Buying Guide

Signal Generator Confusion? Solved.

Used Keysight Signal Generators

The Perfect Fit in Your Industry

9 kHz to 44 GHz frequency range
Validate RF designs from sub-6 GHz to mmWave

ARB waveform generation
Simulate real-world LTE, 5G, and Wi-Fi signals

Advanced vector modulation
Stress-test multi-standard receivers

Wideband signal creation (up to 2 GHz)
Emulate high-throughput network environments

Ultra-low phase noise
Enable high-precision radar and EW validation

Pulse modulation and chirp support
Simulate tactical and mission-critical waveforms

Built-in metrology-grade specs
Support compliance with MIL-STD protocols

GNSS & C-V2X signal simulation
Validate navigation, V2X, and safety systems

Multi-standard waveform playback
Test LTE, 5G, and legacy systems in one setup

Power level control + modulation support
Replicate automotive signal environments with precision and flexibility

Proven Industry Leadership to Accelerate Your Progress

Our Equipment Is Chosen by Industry Leaders

Keysight is the global innovation partner for high-growth industries. Our equipment and solutions are trusted by industry leaders to accelerate innovation and create, optimize, and monitor with more confidence.

We work with
10/10 of the top automotive companies
We work with
23/25 of the top technology companies
We work with
14/15 of the top mobile operators
We work with
10/10 of the top engineering universities
We work with
25/25 of the top semiconductor companies
We work with
22/25 of the top aerospace and defense contractors
Revenue
$5.4B
“Great Place To Work” Award
5x
Employees
­15K
Market Position
#1
Customers
30k+
Countries
100+

Feature-Packed Signal Generators

Wide Frequency Coverage (9 kHz to 44 GHz)

One Generator, Endless Testing Range — from IoT to Satellite Comms

Cover multiple applications with a single instrument — no need for separate signal sources. Great for:

  • 5G NR, Wi-Fi, and LTE device validation
  • Aerospace & defense frequency band testing
  • mmWave, broadband, and legacy protocol simulation
  • Long-term investment with future-proof frequency specs

Browse Signal Generators On Sale

Built-In Vector Modulation + ARB Playback

Generate Real-World, Multi-Standard Signals in Your Lab

Simulate complex signal environments without needing extra equipment or software. What this enables you to do:

  • Replay 5G, GNSS, radar, and custom waveforms
  • Stress-test receivers with realistic signal impairments
  • Cover multiple modulation schemes (QAM, PSK, OFDM, etc.)
  • Rapidly switch between test cases using stored waveforms

Browse Signal Generators On Sale

Key Specifications

Frequency Range

9 kHz to 44 GHz

Modulation Types

AM, FM, PM, Pulse, Vector (I/Q)

Waveform Playback

ARB included

Output Power (Model dependent)

–120 dBm to +24 dBm

Advantages of Buying Used from Keysight

Recommended
Keysight Premium Used
Up to 5-year warranty
Fresh OEM standard calibration
Customization available
KeysightCare support
Average 4 weeks shipping
25-65% cost savings
Same quality check as new
New standard accessories
Keysight Used
90-day warranty with optional extension
Optional fresh OEM calibration
Limited customization
KeysightCare optional
Average 1 week shipping
25-90% cost savings
Certified working condition
Included accessories vary by model
Budget Alternatives
No Keysight warranty
No Keysight calibration
Limited customization
Limited technical support
Unknown delivery timeline
-
Unknown quality checks
Included accesories unknown
Our Mission: The Best Solution for You

“What separates our used signal generators from others? We built them, we refurbish them, and we stand behind them with up to 5 years warranty—all at a fraction of new costs. That's why we confidently offer warranties and support that give you complete confidence.”

Frequently Asked Questions

What Makes Keysight Signal Generators Different From Others?

Keysight’s signal generators are engineered for precision-critical applications:

  • Built-in vector modulation and ARB waveform capabilities
  • Frequency ranges up to 44 GHz and clean signal purity
  • Verified OEM calibration, latest firmware, and real specs

Designed to meet industry test standards — not just spec sheets.

Browse Signal Generators Now

Can I Trade In Older Test Equipment Toward a Purchase?

Yes — trade-in programs are available for eligible gear:

  • Receive credit toward your next signal generator
  • Upgrade to higher frequency or bandwidth models
  • Streamline asset lifecycle and procurement processes

Contact us to evaluate your existing equipment.

What If My Signal Generator Needs Repair — Who Handles That?

KeysightCare covers eligible units:

  • 10-day turnaround (Premium Used)
  • 4-hour response SLA for urgent support
  • All diagnostics and calibration done with OEM tools

Support is provided by Keysight service centers directly.

Browse Signal Generators Now

Is the Output Power Customizable Across All Models Above?

Yes — all models (N5182B, N5172B, M9384B, E8267D) offer output power adjustment:

  • Ranges typically from –120 dBm to +24 dBm
  • Precise power tuning via front panel or SCPI commands
  • Ideal for testing sensitive or robust DUTs

Refer to model datasheets for specific output specs.

Browse Signal Generators Now

What Is Vector Modulation in Signal Generators?

Vector modulation enables I/Q-based signal creation:

  • Supports advanced standards like QAM, OFDM, PSK
  • Reproduces real-world signal impairments for DUT stress testing
  • Required for 5G, radar, satcom, and GNSS simulation

All featured Keysight models (N5182B, N5172B, M9384B, E8267D) support vector modulation.

Browse Signal Generators Now

What Is the Difference Between a Signal Generator and a Function Generator?

Function generators provide basic low-frequency signals. Signal generators offer high-frequency, modulated RF signals:

  • Up to 44 GHz frequency range
  • Support for ARB waveforms and digital modulation
  • Suited for RF validation and advanced protocol testing

They serve very different test roles.

Browse Signal Generators Now

What Is the Difference Between a Signal Generator and an Oscilloscope?

Oscilloscopes measure, signal generators stimulate:

  • Scopes analyze incoming waveforms
  • Signal generators output precise signals for DUTs
  • Used together for validation, debugging, and compliance testing

Both are essential in a complete test environment.

Browse Signal Generators Now

Risk Free
Up to 5 Years Manufacturer Warranty
 
Leader in T&M
Pioneering
Quality
for 80+ Years
 
Certified Like-New
Latest Firmware and Calibration
 
First-Class
Full-Service Package with KeysightCare
 
Why You Should Work with Keysight
Customization
Add Software to Enhance Your Hardware.
 
Support
Personalized Service, Local Team
 
Availability
Wide Range of
Equipment In Stock
 
Extra Savings
Save 40-90%
+ 5% Online
+ 15% for Education