Official Used
Equipment Store
Protect Your Equipment – Add KeysightCare and Fresh Calibration to Your Quote.
ID: U01-2535547

Keysight M8061A-001

Multiplexer 2:1 up to 28.4 Gb/s / 2-slot AXIe Module

ID: U01-2535547
Keysight Used M8061A-001 - Actual Instrument - Image 1
Keysight Used M8061A-001 - Actual Instrument - Image 2
Keysight Used M8061A-001 - Actual Instrument - Image 3
Keysight Used M8061A-001 - Actual Instrument - Image 4
Keysight Used M8061A-001 - Actual Instrument - Image 5
Keysight Used M8061A-001 - Actual Instrument - Image 6
Actual instrument
Keysight Used M8061A-001 - Actual Instrument - Image 1
Keysight Used M8061A-001 - Actual Instrument - Image 2
Keysight Used M8061A-001 - Actual Instrument - Image 3
Keysight Used M8061A-001 - Actual Instrument - Image 4
Keysight Used M8061A-001 - Actual Instrument - Image 5
Keysight Used M8061A-001 - Actual Instrument - Image 6

Keysight M8061A-001

Multiplexer 2:1 up to 28.4 Gb/s / 2-slot AXIe Module

Used & Calibrated + Measurement Report
90 days warranty
The product is end-of-support
Accessories included if shown in the pictures. No power cord included.
Additional software options may be available on request

Save 90%

USD 10,393.50

List Price USD 103,935.00

Excl. taxes.
Set Price Alert
Save
For professional and industrial use only.
Free shipping included. Ships from USA. Ships to Hong Kong, SAR of China within 1 week.
Request Quote
Online checkout is unavailable in your region. Please request a quote to proceed.

Keysight Used

Keysight  M8061A-001 USD 10,393.50

From

USD 10,393.50 Save 90%

Request Quote


001MULTIPLEXER 2:1, 32 GB/SInstalled
0044-TAP DE-EMPHASISInstalled
008EXTENSION TO 8-TAP DE-EMPHASISInstalled

Request a customized version of this model by requesting a Custom Quote

Get peace of mind only Keysight can offer. With KeysightCare Assured and manufacturer calibration.

Fresh Calibration*
Extends lead time by <4 weeks
USD 2,755.00

*If the unit is not yet calibrated (see listing), a calibration is required to purchase a KeysightCare plan.


  • Expands data rate of J-BERT M8020A up to 32 Gb/s and J-BERT N4903B pattern generator up to 28.4 Gb/s
  • Adjustable positive and negative de-emphasis for up to 8 taps, optional
  • Internal superposition of interference for common-mode and differential mode
  • Transparent to jitter generated by J-BERT M8020A and N4903B
  • Clock/2 jitter can be added
  • Electrical idle
  • Control from J-BERT M8020A and N4903B user interface via USB

R&D and test engineers who need to characterize serial interfaces of up to 32.0 Gb/s can use the M8061A 2:1 Multiplexer with optional de-emphasis to extend the rate of J-BERT M8020A and J-BERT N4903B pattern generator. For the most accurate receiver characterization results, the M8061A provides four calibrated de-emphasis taps, which can be extended to eight taps, built-in superposition of level interference and Clock/2 jitter injection. The M8061A is a 2-slot AXIe module that can be controlled via USB from the user interface of J-BERT M8020A as well as N4903B.

Application examples for M8061A:

  • Optical transceivers such as 100GBASE-LR4, -SR4 and -ER4, 32G Fibre Channel
  • SERDES and chip-to-chip interfaces, such as OIF CEI
  • Backplanes, cables, such as 100GBASE-KR4, -CR4

Emulate transmitter de-emphasis with up to 8 taps

Many multi gigabit serial interfaces use transmitter de-emphasis to compensate for electrical signal degradations caused by printed circuit boards or cables between the transmitter and the receiver ports. R&D and test engineers who need to characterize receiver ports under realistic and worst case conditions require a pattern generator that allows to accurately emulate transmitter de-emphasis with adjustable multi-tap de-emphasis levels. The M8061A can be used in combination with J-BERT M8020A as shown below.

De-embed signal degradations caused by the test set up and fixtures using de-emphasis

Minimizing the influence of the test environment is a challenge especially if bit rates exceed 20 Gb/s. To de-embed the signal degradations caused by cables, test fixtures, adapters, etc, the de-emphasis technique is commonly used. M8061A is the only instrument that offers up to 8 tap de-emphasis up to 32 Gb/s, allowing compensation of signal degradations in very fine steps.


Accessories only included if shown in the pictures. No power cord included.

Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.

For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.

Ready To Get Started?

What You Get

  • Keysight M8061A-001 BER Test
  • Accessories only included if shown in the pictures
  • Calibration certificate only included if shown in the pictures

What You Can Add

  • KeysightCare Assured
  • Fresh Calibration
  • Calibration Plan

Still not sure about your purchase?

Feel free to ask any additional questions you may have. We're here to help!

Contact Us

FAQs

What are the main differences between Keysight New, Keysight Premium Used & Keysight Used equipment?

  Keysight New Keysight Premium Used Keysight Used
Savings None Up to 70% Up to 90%
Condition New Like New Working Condition ¹
Firmware Latest Updated As is
Calibration Full Full As listed
Accessories New New As listed
Warranty 1 to 5 Years ² Like New 90 Days Warranty
Customization Possible Possible Limited

Learn more about Keysight Premium Used Here

Can I configure a unit to meet my personal needs?

Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.

Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.

Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.

What accessories are included?

Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.

Can you include other accessories?

We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.

Please mention in the comment field which additional accessories or support you are interested in.

For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.

Why Buy Used Directly
From Keysight

Second-Hand. First-Class.

Risk free

Up to 5 Years Like-New Warranty
  • Global Coverage
  • Predictable Expenses
Learn more about Up to 5 Years Like-New Warranty

Leader in T&M

Pioneering Quality

for 80+ Years
  • Chosen by Industry Leaders
  • Over 30,000 Customers
Learn more about Pioneering Quality

for 80+ Years

Certified Like-New

Premium Refurbished Instruments
  • 101-Point-Checklist
  • Latest Firmware/Software
Learn more about Premium Refurbished Instruments

First-Class

Full-Service with KeysightCare
  • Priority Response
  • Optional Calibration Plan
Learn more about Full-Service with KeysightCare

Customization

Add Hardware.

Enhance Software.
  • Meet your testing needs
  • Addable HW/SW options
Learn more about Add Hardware.

Enhance Software.

Personal Support

Personalized Service, Local Team
  • Over 100 countries
  • Live agents in your language
Learn more about Personalized Service, Local Team

Extra Savings

Save up to 90 % and more on OEM Quality
  • +5% when buying online
  • +15 % education discount
  • Regular promotions

Immediate Availability

Wide Range of Equipment In Stock
  • Request higher quantities
  • Quick responses worldwide
Learn more about Wide Range of Equipment In Stock