Why Choose Keysight’s 5G Test Equipment?5G Test Equipment For Sale: Advanced Solutions for Next-Generation Networks
Used 5G Test Equipment Offers
Select up to 3 instruments to compare
Key Specifications
Frequency Range
Up to 6 GHz
Output Power
Up to +20 dBm
Modulation Types
AM, FM, PM, Pulse
Phase Noise
-115 dBc/Hz @ 10 kHz
Output Impedance
50 Ω
Featured 5G Test Resources
Downloadable resources for further insights include:

E7515B UXM 5G Wireless Test Platform

Signal Analysis Measurement Fundamentals

5G Protocol R&D Toolset
FAQ
What are the main differences between Keysight New, Keysight Premium Used & Keysight Used equipment?
| Keysight New | Keysight Premium Used | Keysight Used | |
| Savings | None | Up to 70% | Up to 90% |
| Condition | New | Like New | Working Condition |
| Firmware | Latest | Updated | As is |
| Calibration | Full | Full | As listed |
| Accessories | New | New | As listed |
| Warranty | 1 to 5 Years | Like New | 90 Days Warranty |
| Customization | Possible | Possible | Limited |
Can I Customize a Unit to Meet My Needs?
Yes, customization is generally possible with our Keysight Premium Used equipment. Most products can be configured to your specifications with additional options available at an extra cost. Please note that customization may impact delivery times. Some Keysight Used products may not offer customization options. Contact our eStore team via the product page for more information.
What Accessories Are Included in Keysight Premium Used Equipment?
Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.
Can I Include Additional Accessories?
Currently, we only offer accessories that are listed with each product. If you require additional accessories, they can be purchased separately. Specify your needs in the comment field during checkout.
How Do I Order Accessories Separately?
For separate or post-purchase orders of accessories, please reach out to your local Keysight office or Keysight Partner. You can also check our online store for availability in your region or contact us directly through our website.
How does Keysight ensure the quality of its used 5G test equipment?
Keysight delivers OEM-certified quality for all used 5G test equipment:
- Rigorous device testing and calibration to original specifications
- Restoration to meet OEM standards for network coverage and performance
- Warranty options for peace of mind and long-term reliability
Note that each unit is validated to ensure reliable operation across a wide range of mobile networks.
What specifications should I consider when choosing 5G test equipment?
When selecting 5G test equipment, key specifications to evaluate include:
- Frequency bands (e.g., mid-band and high-band) for broader network applications
- Output power levels and phase noise for accurate signal validation
- Modulation support (AM, FM, PM, Pulse) to test various device solutions
Matching specifications with your testing needs ensures reliable results across mobile devices and networks.
How do Keysight’s signal generators support 5G testing?
Keysight’s Vector Signal Generators offer the precision needed for 5G testing:
- High fidelity and low phase noise to simulate clean test signals
- Support for complex modulation schemes critical for carrier acceptance testing
- Accurate replication of real-world network conditions for user experience optimization
Signal generators are essential technical solutions for validating advanced 5G systems.
How does Keysight’s 5G test equipment accelerate network rollout?
Keysight accelerates 5G network rollout through optimized testing solutions:
- Automated device testing reduces time-to-market for network deployments
- Carrier acceptance testing ensures compliance with mobile network operator standards
- Network emulators simulate real-world conditions to improve network coverage performance
Faster, accurate testing supports seamless integration of mobile networks and devices.
Why is Keysight trusted for 5G network testing solutions?
Keysight remains a leader in 5G testing solutions for several reasons:
- Industry-leading technical solutions trusted by engineers and network operators
- Tools for comprehensive protocol testing solutions and device validation
- Proven expertise in improving quality of service for 5G applications
Consider Keysight for reliable solutions for testing autonomous vehicles, mobile devices, and networks.
How do I test my 5G signal?
Testing your 5G signal effectively involves:
- Using a spectrum analyzer to measure frequency bands and signal strength
- Employing network emulators to validate network coverage and performance
- Ensuring proper environmental conditions for accurate measurements
However, reliable results depend on using certified test equipment and standardized protocols.
What equipment is used for 5G testing?
The following specialized tools are used for 5G network test solutions:
- Vector signal generators for clean, accurate test signal creation
- Spectrum analyzers to evaluate signal quality across frequency bands
- Network emulators to simulate mobile networks for device testing
Please note that each tool supports critical phases of device and protocol validation for mobile devices.
What role do signal generators play in 5G testing?
Signal generators are essential technical solutions for 5G testing:
- Generate accurate signals across mid-band and other 5G frequency bands
- Support advanced modulation schemes for carrier acceptance testing
- Provide reliable simulation of real-world conditions for mobile devices
Signal generators ensure consistent testing across diverse 5G applications and network solutions.
What is carrier acceptance testing for 5G devices?
Carrier acceptance testing ensures that devices meet the stringent requirements of network operators. Key aspects include:
- Validating device performance across multiple frequency bands and networks
- Testing quality of service parameters, such as signal strength and coverage
- Ensuring compliance with protocol testing solutions for seamless integration
What’s the difference between 5G network emulators and analyzers?
Network emulators and analyzers play distinct roles in 5G testing:
- Network emulators: Simulate mobile network conditions for device testing and optimization
- Spectrum analyzers: Measure signal quality, phase noise, and electromagnetic fields
Both tools are essential for ensuring comprehensive device and network validation.



Why You Should Work with Keysight












