Official Used
Equipment Store
Protect Your Equipment – Add KeysightCare and Fresh Calibration to Your Quote.
ID: U06-2526254

Keysight N9912C

FieldFox Handheld RF Analyzer

ID: U06-2526254
Keysight Used N9912C - Actual Instrument - Image 1
Keysight Used N9912C - Actual Instrument - Image 2
Keysight Used N9912C - Actual Instrument - Image 3
Keysight Used N9912C - Actual Instrument - Image 4
Keysight Used N9912C - Actual Instrument - Image 5
Keysight Used N9912C - Actual Instrument - Image 6
Keysight Used N9912C - Actual Instrument - Image 7
Keysight Used N9912C - Actual Instrument - Image 8
Keysight Used N9912C - Actual Instrument - Image 9
Actual instrument
Keysight Used N9912C - Actual Instrument - Image 1
Keysight Used N9912C - Actual Instrument - Image 2
Keysight Used N9912C - Actual Instrument - Image 3
Keysight Used N9912C - Actual Instrument - Image 4
Keysight Used N9912C - Actual Instrument - Image 5
Keysight Used N9912C - Actual Instrument - Image 6
Keysight Used N9912C - Actual Instrument - Image 7
Keysight Used N9912C - Actual Instrument - Image 8
Keysight Used N9912C - Actual Instrument - Image 9

Keysight N9912C

FieldFox Handheld RF Analyzer

Used & Tested
90 days warranty
KeysightCare available
Power cord included. Additional accessories included if shown in the pictures.
Additional software options may be available on request

Save 55%

CNY 99,054.90

List Price CNY 220,122.00

Excl. taxes.
Set Price Alert
Save
For professional and industrial use only.
Free shipping included. Ships from China. Ships to China within 1 week.
Request Quote
Online checkout is unavailable in your region. Please request a quote to proceed.

Keysight Used

Keysight  N9912C CNY 99,054.90

From

CNY 99,054.90 Save 55%

Request Quote

License key for options: CAX, SAX and NAX will be provided via email.


CA4CABLE AND ANTENNA ANALYZER 4 GHZInstalled
NA4VECTOR NETWORK ANALYZER 4 GHZInstalled
SA4SPECTRUM ANALYZER 4 GHZInstalled

Request a customized version of this model by requesting a Custom Quote

Get peace of mind only Keysight can offer. With KeysightCare Assured and manufacturer calibration.

Fresh Calibration*
Extends lead time by <4 weeks
CNY 5,565.00
KeysightCare Assured - 1 year
incl. Keysight Extended Warranty
CNY 5,652.00
KeysightCare Assured - 2 years
incl. Keysight Extended Warranty
CNY 11,304.00
KeysightCare Assured - 3 years
incl. Keysight Extended Warranty
CNY 16,956.00
KeysightCare Assured - 5 years
incl. Keysight Extended Warranty
CNY 28,260.00

*If the unit is not yet calibrated (see listing), a calibration is required to purchase a KeysightCare plan.


Unparalleled flexibility to match your exact analysis needs

With fully upgradable and license-key activated frequency, bandwidth, and over 20 software applications, easily customize your analysis to your requirements. Mix and match VNA and SA frequencies, and effortlessly upgrade the capabilities of your analyzer as your needs change. Choose the FieldFox software-defined configuration that best meets your needs.

  • Select from cable and antenna analyzer (CAT), Vector Network Analyzer (VNA), and/or Spectrum Analyzer with desired maximum frequency.
  • Capture elusive signals with up to 40 MHz gap-free, real-time bandwidth.
  • Measure all four S-parameters simultaneously with 115 dB dynamic range.
  • Make accurate spectrum analyzer measurements (± 0.3 dB) without warmup.
  • Perform over-the-air measurements for 5G NR and LTE.
  • Use GPS/GNSS for geolocation and timestamping.
  • Carry one lightweight unit at 3.4 kg (7.4 lb).


Power cord included. Additional accessories included if shown in the pictures.

Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.

For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.

Ready To Get Started?

What You Get

  • Keysight N9912C Spectrum Analyzers
  • Accessories only included if shown in the pictures
  • Calibration certificate only included if shown in the pictures

What You Can Add

  • KeysightCare Assured
  • Fresh Calibration
  • Calibration Plan

Still not sure about your purchase?

Feel free to ask any additional questions you may have. We're here to help!

Contact Us

Similar Listings

This Model

  • Like-new Condition
  • Updated Firmware
  • Full Calibration
  • New Accessories
  • Like-new Warranty
  • Customization possible

Learn more

  • Savings of up to 90%
  • Working Condition
  • Calibrated or Tested
  • 30-Day Right-of-Return
  • No Customization
  • Shipping to limited countries

Learn more

Select up to 3 instruments to compare

Cancel
Select another instrument to compare
Starting at
Select another instrument to compare
Starting at
Select another instrument to compare
Starting at

Other Listings

Select up to 3 instruments to compare

Cancel
Select another instrument to compare
Starting at
Select another instrument to compare
Starting at
Select another instrument to compare
Starting at

FAQs

Explore our range of Keysight equipment to find the perfect option for your needs and budget

  Keysight New Keysight Premium Used Keysight Used
Savings None Up to 70% Up to 90%
Condition New Like New Working Condition
Firmware Latest Updated As is
Calibration Full Full As listed
Accessories New New As listed
Warranty 1 to 5 Years Like New 90 Days Warranty
Customization Possible Possible Limited

Learn more about Keysight Premium Used Here

Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.

Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.

Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.

Keysight Premium Used Equipment Typically Comes with Like-New Warranty and the Same Accessories as New Products:

  • Detailed Listing Information: For precise details about the included accessories, please refer to the product listing.
  • Optional Add-Ons: At the bottom of each listing, you can see the accessories that are included in the offer and what you can add.

Explore Keysight Premium Used Equipment now.

Additional Accessories and Support: 

  • Keysight Premium Used: Keysight Premium Used listings include like-new accessories like power cords. 
  • Additional Accessories: Additional accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in. 
  • Post-Purchase Ordering: For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or, if available for your region, check our online store here.

Discover our range of accessories now.

Make the Most of Your Equipment

See all Make the Most of Your Equipment

Why Buy Used Directly
From Keysight

Second-Hand. First-Class.

Risk free

Up to 5 Years Like-New Warranty
  • Global Coverage
  • Predictable Expenses
Learn more about Up to 5 Years Like-New Warranty

Leader in T&M

Pioneering Quality

for 80+ Years
  • Chosen by Industry Leaders
  • Over 30,000 Customers
Learn more about Pioneering Quality

for 80+ Years

Certified Like-New

Premium Refurbished Instruments
  • 101-Point-Checklist
  • Latest Firmware/Software
Learn more about Premium Refurbished Instruments

First-Class

Full-Service with KeysightCare
  • Priority Response
  • Optional Calibration Plan
Learn more about Full-Service with KeysightCare

Customization

Add Hardware.

Enhance Software.
  • Meet your testing needs
  • Addable HW/SW options
Learn more about Add Hardware.

Enhance Software.

Personal Support

Personalized Service, Local Team
  • Over 100 countries
  • Live agents in your language
Learn more about Personalized Service, Local Team

Extra Savings

Save up to 90 % and more on OEM Quality
  • +5% when buying online
  • +15 % education discount
  • Regular promotions

Immediate Availability

Wide Range of Equipment In Stock
  • Request higher quantities
  • Quick responses worldwide
Learn more about Wide Range of Equipment In Stock

Spectrum + Signal Analyzers Quick-Facts

A signal analyzer is a device used to test and measure electronic signals. Types of signals can vary, including voltage, current, and radiofrequency. Signal analyzers vary in their capabilities and features, depending on the application. There are many types of signal analyzers, but the most common type is an oscilloscope. Other types include spectrum analyzers, network analyzers, and signal generators.

An oscilloscope is a device used when designing electronic systems that allows a signal to be viewed as a waveform. A spectrum analyzer measures the amplitude and frequency of signals over a specific period of time. A network analyzer analyzes circuits without having access to their design details; this can be helpful when there is a delay between creating a circuit and testing it. A signal generator generates signals which are then used by other devices.

  • There are many uses for a signal analyzer, depending on the type of device and features available. Some standard capabilities include:

  • Generating and analyzing signals

  • Magnifying and analyzing large signals

  • Displaying waveforms of varying types

  • Displaying the full frequency range of a signal, including visual representations of different frequencies and noise levels

A signal analyzer analyzes signals that have already been generated, whereas a spectrum analyzer is used to discover frequencies or actually generate frequencies itself.

A spectrum analyzer performs real-time spectrum analysis and measures instantaneous power or peak power, voltage, or current, depending on the type of signal being analyzed. It is also often used to monitor electromagnetic interference in circuits and devices.

On the other hand, a signal analyzer can only measure signals that are already present; it cannot be used to discover or analyze frequencies. Its purpose is to help the user identify electronic circuit problems and understand how the circuit is performing.

The main difference between a signal analyzer and an oscilloscope is that a signal analyzer analyzes the voltage of a signal over a specific period of time. In contrast, an oscilloscope extracts the timing information of a signal.

An oscilloscope is a type of signal analyzer used to measure voltage signals over time. It has various features, including analog and digital functions, advanced triggering capabilities, and connectivity options. It is used to analyze signals from many different sources, such as time-domain signals, frequencies from radiofrequencies, or extremely low-frequency sources.

A signal analyzer is used to analyze signals that have already been generated. A signal analyzer is often used to monitor electromagnetic interference in circuits and devices, whereas an oscilloscope can only measure signals that are already present.

Figure. 2 Oscilloscope vs. Signal Analyzer

Read our oscilloscope basics guide to learn more about oscilloscopes and their uses. To see our full range of new and used oscilloscopes, visit our product listing page.

A vector network analyzer (VNA) characterizes RF and microwave components — amplifiers, filters, and antennas — by measuring S-parameters such as gain, reflection, and insertion loss from the transmitted and reflected signals. Unlike a signal analyzer, it performs advanced analysis of both transmitted and received signals. It is different from a signal analyzer because it performs a live, real-time, analysis of signals on the device under test. In contrast, a signal analyzer only analyzes data after the signal has been created.

A network analyzer can also perform analysis and detect problems that prevent a signal from reaching its destination. For example, it can detect issues with cabling, connectors, or faulty equipment. It can also help resolve RF spectrum and Wi-Fi issues, such as interference and signal loss.

A signal analyzer is used by engineers to identify problems in electronic circuits and to understand how a circuit is behaving; for example, monitoring electromagnetic interference between multiple signals or devices. This makes it useful for testing and debugging circuits that use radio signals or other powerful sources of potential interference.

An antenna's impedance refers to the way it responds to signals from specific frequencies. If you want to know what sort of wireless signal a device is sending, you should evaluate the antenna's impedance with a spectrum analyzer. The device would help you determine whether or not your antenna is being affected by noise, which can negatively impact performance.

To measure your antenna's impedance, you can attach a spectrum analyzer to the end of the coaxial cable connected to the back of your antenna. The device will then calculate the impedance being transmitted once it goes through your coaxial cable.

Phase noise is a type of signal that often disrupts or interferes with wireless communication. It is a problem for devices that operate in the wireless frequency spectrum. If phase noise is common across specific frequencies, it can drown out other signals.

There are many different types of phase noise, and each one can affect your wireless technology differently. A signal analyzer measures the phase noise across different frequencies. The device will help you to determine whether your intended wireless communication needs some sort of interference protection.

To measure your device's phase noise with a signal analyzer, you can attach the device to the input of your receiver. This will allow the signal analyzer to calculate how much phase noise is being sent through your wireless communication devices.

The return loss is the measurement of how much signal is reflected or wasted at a particular point. It is a measurement of how much energy is being lost in transmission. You can measure return loss with a spectrum analyzer which may enable you to improve the power and efficiency of your wireless connection.

If the return loss is too high, it could indicate power-management issues within your system. A signal analyzer can help you determine whether the return loss is too high, and help you find any hardware issues needing to be resolved. The device can notify you when your power-management settings fall below requirements for successful wireless communication.

To test a device’s return loss with a signal analyzer, plug the spectrum analyzer into the end of a coaxial cable connected to your intended transmitter. The device will determine how much signal is lost after it goes through the cable and exits to reach its intended recipient.

For additional information about how to use your spectrum analyzer to measure return loss, view “Features Resources” for a technical overview of a basic spectrum analyzer as well as an example of how to measure the return loss of an antenna.