Keysight N5172B-506
9 kHz to 6 GHz
CNY 385,687.40
List Price CNY 1,101,964.00

Keysight Used
Keysight N5172B-506 CNY 385,687.40
From
CNY 385,687.40 Save 65%
| 506 | Frequency range, 9 kHz to 6 GHz | Installed |
| 006 | Instrument security and removable memory card | Installed |
| 009 | Internal solid state memory | Installed |
| 012 | LO in/out for phase coherency | Installed |
| 022 | Upgrade baseband generator memory from 32 Msa to 512 Msa | Installed |
| 099 | Expanded license key upgradability | Installed |
| 1EA | High output power | Installed |
| 1EL | Differential I/Q outputs | Installed |
| 1ER | Flexible reference input (1-50 MHz) | Installed |
| 221 | Waveform license 5-pack1 | Installed |
| 250 | Waveform license 50-pack1 | Installed |
| 303 | Multifunction generator | Installed |
| 653 | ARB baseband generator (60 MHz RF bandwidth, 32 Msa) | Installed |
| 655 | Upgrade baseband generator from 60 to 120 MHz RF bandwidth | Installed |
| 660 | Upgrade baseband generator with real-time capability | Installed |
| UNM | Standard front panel outputs | Installed |
| UNT | AM, FM, phase modulation | Installed |
| UNV | Enhanced dynamic range | Installed |
| UNW | Narrow pulse modulation | Installed |
| UNZ | Fast frequency switching | Installed |
Request a customized version of this model by requesting a Custom Quote
Get peace of mind only Keysight can offer. With KeysightCare Assured and manufacturer calibration.
|
Fresh Calibration* Extends lead time by <4 weeks | CNY 10,898.00 |
|
KeysightCare Assured - 1 year incl. Keysight Extended Warranty | CNY 14,352.00 |
|
KeysightCare Assured - 2 years incl. Keysight Extended Warranty | CNY 28,704.00 |
|
KeysightCare Assured - 3 years incl. Keysight Extended Warranty | CNY 43,056.00 |
|
KeysightCare Assured - 5 years incl. Keysight Extended Warranty | CNY 71,760.00 |
*If the unit is not yet calibrated (see listing), a calibration is required to purchase a KeysightCare plan.
Optimize Manufacturing Test with Faster Throughput
The cost-effective EXG X-Series signal generators address critical speed and uptime needs for manufacturing test. With analog and vector models, the EXG provides the signals you will need for basic parametric testing of components and functional verification of receivers.
N5172B EXG X-Series RF vector mid-performance signal generator offers real-time signal simulation with Signal Studio software. Optimized for manufacturing with faster throughput & greater uptime at the right price.
- Achieve faster throughput and greater uptime with cost-effective performance optimized for manufacturing test
- Perform basic parametric testing of components and functional verification of receivers
- Characterize broadband microwave components such as filters and amplifiers with the best combination of output power, low harmonics, and full step attenuation
- Maximize test margins on the production line with leading Adjacent Channel Power Ratio (ACPR)
- Shrink your test stand with two rack-unit height and integrated multi-function generator and a USB power sensor interface
Accessories only included if shown in the pictures. No power cord included.
Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.
For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.













































