Official Used
Equipment Store
Protect Your Equipment – Add KeysightCare and Fresh Calibration to Your Quote.
ID: U06-2503180

Keysight AC6903L

AC Power Source / 550 Hz / 320Vrms / 3kVA / 3 Phase

ID: U06-2503180
Keysight Used AC6903L - Actual Instrument - Image 1
Keysight Used AC6903L - Actual Instrument - Image 2
Keysight Used AC6903L - Actual Instrument - Image 3
Keysight Used AC6903L - Actual Instrument - Image 4
Keysight Used AC6903L - Actual Instrument - Image 5
Keysight Used AC6903L - Actual Instrument - Image 6
Keysight Used AC6903L - Actual Instrument - Image 7
Actual instrument
Keysight Used AC6903L - Actual Instrument - Image 1
Keysight Used AC6903L - Actual Instrument - Image 2
Keysight Used AC6903L - Actual Instrument - Image 3
Keysight Used AC6903L - Actual Instrument - Image 4
Keysight Used AC6903L - Actual Instrument - Image 5
Keysight Used AC6903L - Actual Instrument - Image 6
Keysight Used AC6903L - Actual Instrument - Image 7

Keysight AC6903L

AC Power Source / 550 Hz / 320Vrms / 3kVA / 3 Phase

Used & Calibrated + Measurement Report
90 days warranty
Please ask for KeysightCare.
Power cord included. Additional accessories included if shown in the pictures.
Additional software options may be available on request

Lowest Price Ever
Save 75%

CNY 58,368.75

List Price CNY 233,475.00

Excl. taxes.
Set Price Alert
Save
For professional and industrial use only.
Free shipping included. Ships from China. Ships to China within 1 week.
Request Quote
Online checkout is unavailable in your region. Please request a quote to proceed.

Keysight Used

Keysight  AC6903L CNY 58,368.75

From

CNY 58,368.75 Save 75%

Request Quote

Get peace of mind only Keysight can offer. With KeysightCare Assured and manufacturer calibration.

Fresh Calibration*
Extends lead time by <4 weeks
CNY 6,465.00

*If the unit is not yet calibrated (see listing), a calibration is required to purchase a KeysightCare plan.


Keysight’s AC6900 Series three-phase power source provides a complete AC and DC power solution by combining the capabilities of a multimeter, harmonic analyzer, and power analyzer in one instrument.

Output

  • choice of single, two, and three-wire connections
  • AC, DC, or AC plus DC mode
  • maximum AC voltage at 320 Vrms
  • maximum DC voltage at 452 V
  • frequency up to 550 Hz

Built-in tests

  • power line disturbance
  • output sequencing
  • harmonic analysis
  • built-in waveform generation

Protection

  • current protection, over, and under-voltage
  • output inhibit Programming
  • soft start / stop function
  • analog and digital control
  • LAN (LXI core), USB, and optional GPIB


Power cord included. Additional accessories included if shown in the pictures.

Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.

For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.

Ready To Get Started?

What You Get

  • Keysight AC6903L Power Supplies
  • Accessories only included if shown in the pictures
  • Calibration certificate only included if shown in the pictures

What You Can Add

  • KeysightCare Assured
  • Fresh Calibration
  • Calibration Plan

Still not sure about your purchase?

Feel free to ask any additional questions you may have. We're here to help!

Contact Us

Similar Listings

This Model

  • Like-new Condition
  • Updated Firmware
  • Full Calibration
  • New Accessories
  • Like-new Warranty
  • Customization possible

Learn more

  • Savings of up to 90%
  • Working Condition
  • Calibrated or Tested
  • 30-Day Right-of-Return
  • No Customization
  • Shipping to limited countries

Learn more

Select up to 3 instruments to compare

Cancel
Select another instrument to compare
Starting at
Select another instrument to compare
Starting at
Select another instrument to compare
Starting at

Other Listings

  • Like-new Condition
  • Updated Firmware
  • Full Calibration
  • New Accessories
  • Like-new Warranty
  • Customization possible

Learn more

  • Savings of up to 90%
  • Working Condition
  • Calibrated or Tested
  • 30-Day Right-of-Return
  • No Customization
  • Shipping to limited countries

Learn more

Select up to 3 instruments to compare

Cancel
Select another instrument to compare
Starting at
Select another instrument to compare
Starting at
Select another instrument to compare
Starting at

FAQs

Explore our range of Keysight equipment to find the perfect option for your needs and budget

  Keysight New Keysight Premium Used Keysight Used
Savings None Up to 70% Up to 90%
Condition New Like New Working Condition
Firmware Latest Updated As is
Calibration Full Full As listed
Accessories New New As listed
Warranty 1 to 5 Years Like New 90 Days Warranty
Customization Possible Possible Limited

Learn more about Keysight Premium Used Here

Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.

Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.

Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.

Keysight Premium Used Equipment Typically Comes with Like-New Warranty and the Same Accessories as New Products:

  • Detailed Listing Information: For precise details about the included accessories, please refer to the product listing.
  • Optional Add-Ons: At the bottom of each listing, you can see the accessories that are included in the offer and what you can add.

Explore Keysight Premium Used Equipment now.

Additional Accessories and Support: 

  • Keysight Premium Used: Keysight Premium Used listings include like-new accessories like power cords. 
  • Additional Accessories: Additional accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in. 
  • Post-Purchase Ordering: For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or, if available for your region, check our online store here.

Discover our range of accessories now.

Why Buy Used Directly
From Keysight

Second-Hand. First-Class.

Risk free

Up to 5 Years Like-New Warranty
  • Global Coverage
  • Predictable Expenses
Learn more about Up to 5 Years Like-New Warranty

Leader in T&M

Pioneering Quality

for 80+ Years
  • Chosen by Industry Leaders
  • Over 30,000 Customers
Learn more about Pioneering Quality

for 80+ Years

Certified Like-New

Premium Refurbished Instruments
  • 101-Point-Checklist
  • Latest Firmware/Software
Learn more about Premium Refurbished Instruments

First-Class

Full-Service with KeysightCare
  • Priority Response
  • Optional Calibration Plan
Learn more about Full-Service with KeysightCare

Customization

Add Hardware.

Enhance Software.
  • Meet your testing needs
  • Addable HW/SW options
Learn more about Add Hardware.

Enhance Software.

Personal Support

Personalized Service, Local Team
  • Over 100 countries
  • Live agents in your language
Learn more about Personalized Service, Local Team

Extra Savings

Save up to 90 % and more on OEM Quality
  • +5% when buying online
  • +15 % education discount
  • Regular promotions

Immediate Availability

Wide Range of Equipment In Stock
  • Request higher quantities
  • Quick responses worldwide
Learn more about Wide Range of Equipment In Stock