Keysight N7733C
Optical Switch 1x16 (1 Channel)
CNY 6,516.65
List Price CNY 18,619.00

Keysight Used
Keysight N7733C CNY 6,516.65
From
CNY 6,516.65 Save 65%
Get peace of mind only Keysight can offer. With KeysightCare Assured and manufacturer calibration.
|
Fresh Calibration* Extends lead time by <4 weeks | CNY 3,972.00 |
|
KeysightCare Assured - 1 year incl. Keysight Extended Warranty | CNY 6,564.00 |
|
KeysightCare Assured - 2 years incl. Keysight Extended Warranty | CNY 13,128.00 |
|
KeysightCare Assured - 3 years incl. Keysight Extended Warranty | CNY 19,692.00 |
|
KeysightCare Assured - 5 years incl. Keysight Extended Warranty | CNY 32,820.00 |
*If the unit is not yet calibrated (see listing), a calibration is required to purchase a KeysightCare plan.
Repeatability: ±0.01 dB (1550 nm); ±0.02 dB (1310 nm) Lifetime: > 1 billion cycles 1250 nm to 1650 nm operating wavelength range FC/APC connector interfaces - angled, narrow key The Keysight N773-C family of single-mode fiber-optic switches are an indispensable tool to automate photonic test solutions. Based on optical micro-electro-mechanic systems (MEMS) technology, those switches use tiny mirrors to guide the light to the desired output. MEMS based optical switches offer outstanding durability, repeatability, and fast switching times. Optical switches help avoid uncertainties introduced by fiber movement or by connector wear, and offer higher repeatability than manual re-connecting. The new switch generation sports an on-board graphical user interface for easy control without software installation, accessible via GbE LAN and USB 2.0 connections. It comes in three topologies covering typical applications requiring 1x4 or 1x16 or 2x2 configurations. The N7733C is a 1x16 switch, ideal to connect a device under test with up to 16 ports, or to measure up to 15 devices while using one port as a reference path.
Accessories only included if shown in the pictures. No power cord included.
Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.
For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.
















