Official Used
Equipment Store
Protect Your Equipment – Add KeysightCare and Fresh Calibration to Your Quote.
Need Help?
ID: U08-2535603

Keysight M9300A

PXIe Frequency Reference / 10 MHz and 100 MHz

ID: U08-2535603
Keysight Used M9300A - Actual Instrument - Image 1
Keysight Used M9300A - Actual Instrument - Image 2
Keysight Used M9300A - Actual Instrument - Image 3
Keysight Used M9300A - Actual Instrument - Image 4
Keysight Used M9300A - Actual Instrument - Image 5
Keysight Used M9300A - Actual Instrument - Image 6
Keysight Used M9300A - Actual Instrument - Image 7
Actual instrument
Keysight Used M9300A - Actual Instrument - Image 1
Keysight Used M9300A - Actual Instrument - Image 2
Keysight Used M9300A - Actual Instrument - Image 3
Keysight Used M9300A - Actual Instrument - Image 4
Keysight Used M9300A - Actual Instrument - Image 5
Keysight Used M9300A - Actual Instrument - Image 6
Keysight Used M9300A - Actual Instrument - Image 7

Keysight M9300A

PXIe Frequency Reference / 10 MHz and 100 MHz

Used & Tested
90 days warranty
KeysightCare available
Accessories included if shown in the pictures. No power cord included.
Additional software options may be available on request

Save 75%

CNY 18,449.50

List Price CNY 73,798.00

Excl. taxes.
Set Price Alert
Save
For professional and industrial use only.
Free shipping included. Ships from Malaysia. Ships to China within 1 week.
Request Quote
Online checkout is unavailable in your region. Please request a quote to proceed.

Keysight Used

Keysight  M9300A CNY 18,449.50

From

CNY 18,449.50 Save 75%

Request Quote

Get peace of mind only Keysight can offer. With KeysightCare Assured and manufacturer calibration.

Fresh Calibration*
Extends lead time by <4 weeks
CNY 2,907.00
KeysightCare Assured - 1 year
incl. Keysight Extended Warranty
CNY 2,304.00
KeysightCare Assured - 2 years
incl. Keysight Extended Warranty
CNY 4,608.00
KeysightCare Assured - 3 years
incl. Keysight Extended Warranty
CNY 6,912.00
KeysightCare Assured - 5 years
incl. Keysight Extended Warranty
CNY 11,520.00

*If the unit is not yet calibrated (see listing), a calibration is required to purchase a KeysightCare plan.


The M9300A PXIe frequency reference is a PXIe-compatible, compact, modular instrument that can be used with the Keysight M9301A synthesizer, M9310A source output, and M9311A modulator to create the world’s fastest vector signal generator, the M9381A. Create a CW source, the M9380A, by combining the M9300A with the M9301A and M9310A or use it as the 10-MHz or 100-MHz reference with other PXI solutions. Control the instrument through a soft front panel and programmatic interfaces tuned to your application development environment of choice.

  • Reduce development time and simplify integration into existing test environments with multiple drivers and programmatic interfaces.
  • Reduce startup time with Keysight IO libraries' easy configuration, one-step software install, and soft front panel.
  • Realize fast repair turn-around time with Calibrated Core Exchange.

Functionality

  • Multiple outputs: Five 100 MHz, one 10 MHz and one OCXO
  • Locks to an external reference with a value from 1 to 110 MHz.
  • Many programmatic interfaces enable easy integration into existing test environments

Performance characteristics

  • 1-slot PXIe
  • Low phase noise
  • 100 MHz output amplitude ≥ 10 dBm

Applications

  • Wireless communications
  • Aerospace and defense


Accessories only included if shown in the pictures. No power cord included.

Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.

For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.

Ready To Get Started?

What You Get

  • Keysight M9300A Modular Products
  • Accessories only included if shown in the pictures
  • Calibration certificate only included if shown in the pictures

What You Can Add

  • KeysightCare Assured
  • Fresh Calibration
  • Calibration Plan

Still not sure about your purchase?

Feel free to ask any additional questions you may have. We're here to help!

Contact Us

Similar Listings

This Model

  • Like-new Condition
  • Updated Firmware
  • Full Calibration
  • New Accessories
  • Like-new Warranty
  • Customization possible

Learn more

  • Savings of up to 90%
  • Working Condition
  • Calibrated or Tested
  • 30-Day Right-of-Return
  • No Customization
  • Shipping to limited countries

Learn more

Select up to 3 instruments to compare

Cancel
Select another instrument to compare
Starting at
Select another instrument to compare
Starting at
Select another instrument to compare
Starting at

Other Listings

  • Like-new Condition
  • Updated Firmware
  • Full Calibration
  • New Accessories
  • Like-new Warranty
  • Customization possible

Learn more

  • Savings of up to 90%
  • Working Condition
  • Calibrated or Tested
  • 30-Day Right-of-Return
  • No Customization
  • Shipping to limited countries

Learn more

Select up to 3 instruments to compare

Cancel
Select another instrument to compare
Starting at
Select another instrument to compare
Starting at
Select another instrument to compare
Starting at

FAQs

What are the main differences between Keysight New, Keysight Premium Used & Keysight Used equipment?

  Keysight New Keysight Premium Used Keysight Used
Savings None Up to 70% Up to 90%
Condition New Like New Working Condition ¹
Firmware Latest Updated As is
Calibration Full Full As listed
Accessories New New As listed
Warranty 1 to 5 Years ² Like New 90 Days Warranty
Customization Possible Possible Limited

Learn more about Keysight Premium Used Here

Can I configure a unit to meet my personal needs?

Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.

Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.

Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.

What accessories are included?

Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.

Can you include other accessories?

We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.

Please mention in the comment field which additional accessories or support you are interested in.

For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.

Why Buy Used Directly
From Keysight

Second-Hand. First-Class.

Risk free

Up to 5 Years Like-New Warranty
  • Global Coverage
  • Predictable Expenses
Learn more about Up to 5 Years Like-New Warranty

Leader in T&M

Pioneering Quality

for 80+ Years
  • Chosen by Industry Leaders
  • Over 30,000 Customers
Learn more about Pioneering Quality

for 80+ Years

Certified Like-New

Premium Refurbished Instruments
  • 101-Point-Checklist
  • Latest Firmware/Software
Learn more about Premium Refurbished Instruments

First-Class

Full-Service with KeysightCare
  • Priority Response
  • Optional Calibration Plan
Learn more about Full-Service with KeysightCare

Customization

Add Hardware.

Enhance Software.
  • Meet your testing needs
  • Addable HW/SW options
Learn more about Add Hardware.

Enhance Software.

Personal Support

Personalized Service, Local Team
  • Over 100 countries
  • Live agents in your language
Learn more about Personalized Service, Local Team

Extra Savings

Save up to 90 % and more on OEM Quality
  • +5% when buying online
  • +15 % education discount
  • Regular promotions

Immediate Availability

Wide Range of Equipment In Stock
  • Request higher quantities
  • Quick responses worldwide
Learn more about Wide Range of Equipment In Stock