Keysight N9042B-550
2 Hz to 50 GHz
CAD 204,812.80
List Price CAD 512,032.00
- 4 x N2843 500MHz passive probes
- 1 x N2756A 16 channel MSO cable
- Software application bundle
- 1 Year Keysight Warranty
- Recent Calibration Certificate

Keysight Premium Used
Keysight N9042B-550 CAD 204,812.80
From
CAD 204,812.80 Save 60%
| 550 | Frequency Range, 2 Hz To 50 GHz | Installed |
| ESC | External source control | Installed |
| EXW | External mixing, wide bandwidth | Installed |
| R40 | Analysis Bandwidth, 4 GHz | Installed |
| ST2 | 2 GHz IQ streaming | Installed |
| 1DVR001A | ROM/CD-R/RW drive | On request |
| 1MSE001A | Mouse | On request |
| 12M | On request | |
| CV1117A | On request | |
| 1RM | Adapter-Coaxial Straight Jack-BNC Plug-SMA 50-Ohm | On request |
| 24M | On request | |
| 2CM | Rack mount flange kit 265.9mm H (6U) - two flange brackets, two standard rails | On request |
| 2CP | Rack mount flange and handle kit 265.9mm H (6U) - two brackets, handles, rails | On request |
| 2RM | Adapter-Coaxial Tee Female-BNC Male-BNC Female BNC | On request |
| 36M | On request | |
| 3RM | Cable Assembly-Coaxial RG-58 50-Ohm BNC-Male BNC-Male 2m-LG | On request |
| 4RM | PCIe cable, x4-x8, 2 meter | On request |
| 5RM | Cable Assembly-Coaxial 50-Ohm SMA-Plug SMA-Plug 610mm-LG | On request |
| 60M | On request | |
| 6RM | Cable Assembly-Coaxial 50-Ohm SMA-Plug SMA-Plug 1219mm-LG | On request |
| 7RM | Cable-Assembly USB A to Mini-B 3m-LG | On request |
| 8RM | Additional Optical Data Interface Cable, 1m | On request |
| 9RM | Optical Data Interface Cable, 3m | On request |
| ALV | Auxiliary log video output | On request |
| N90EMQAMB | WLAN 4096QAM modulation | On request |
| AMG | On request | |
| C12 | On request | |
| C36 | On request | |
| C60 | On request | |
| CRP | Connector Rear, Programmable IF output | On request |
| CRW | Connector, IF out, wide | On request |
| EA3 | Electronic attenuator, 3.6 GHz | On request |
| EDC | External digitizer control | On request |
| ESC | External source control | On request |
| EXW | External mixing, wide bandwidth | On request |
| N6141EM0E | EMI Measurement Application | On request |
| N9054EM0E | Vector Modulation Analysis Digital Demodulation Measurement Application | On request |
| N9055EM0E | Power Amplifier Measurement Application | On request |
| N9056EM0E | Channel Quality for Group Delay Measurement Application | On request |
| N9061EM0E | Remote Language Compatibility Measurement Application | On request |
| N9062EM0E | SCPI Language Compatibility Measurement Application | On request |
| N9063EM0E | Analog Demodulation Measurement Application | On request |
| N9068EM0E | Phase Noise Measurement Application | On request |
| N9069EM0E | Noise Figure Measurement Application | On request |
| N9071EM0E | GSM/EDGE/Evo Measurement Application | On request |
| N9072EM0E | cdma2000 measurement application, remote control only | On request |
| N9073EM0E | W-CDMA/HSPA+ Measurement Application | On request |
| N9076EM0E | 1xEV-DO measurement application, remote control only | On request |
| N9077EM0E | WLAN 802.11a/b/g/j/p/n/af/ah Measurement Application | On request |
| N9079EM0E | TD-Scdma/HSPA measurement application, remote control only | On request |
| N9080EM0E | LTE and LTE-Advanced FDD Measurement Application | On request |
| N9081EM0E | Bluetooth (TM) Measurement Application | On request |
| N9082EM0E | LTE and LTE-Advanced TDD Measurement Application | On request |
| N9083EM0E | Multi-Standard Radio (MSR) Measurement Application | On request |
| N9084EM0E | Short Range Communications and IoT Measurement Application | On request |
| N9085EM0E | 5G NR Measurement Application | On request |
| N9054EM1E | Vector Modulation Analysis Custom OFDM Application | On request |
| N9080EM3E | NB-IoT and eMTC FDD Measurement Application | On request |
| N9077EM3E | WLAN 802.11ac/ax Measurement Application, limited | On request |
| N9077EM4E | WLAN 802.11be/bn Measurement Application, limited | On request |
| N9080EM4E | LTE V2X measurement application | On request |
| N9085EM4E | NR V2X Measurement Application | On request |
| N9042MMOB | Multi-box Synchronization for MIMO | On request |
| P26 | Preamplifier, 26.5 GHz | On request |
| N90EMFP2B | Fast power | On request |
| P44 | Preamplifier, 44 GHz | On request |
| P4L | Preamplifier, 44 GHz, basic | On request |
| P50 | Preamplifier, 50 GHz | On request |
| P5L | Preamplifier, 50 GHz, basic | On request |
| R10 | Analysis Bandwidth, 1 GHz | On request |
| R15 | Analysis Bandwidth, 1.5 GHz | On request |
| R20 | Analysis Bandwidth, 2 GHz | On request |
| R40 | Analysis Bandwidth, 4 GHz | On request |
| SF1 | Security features, exclude launching programs | On request |
| SF2 | Security features, prohibit saving results | On request |
| N90EMPSMB | Power Suite Measurement Application | On request |
| ST1 | 1 GHz IQ streaming | On request |
| ST2 | 2 GHz IQ streaming | On request |
| N90EMFT4B | On request | |
| N9042RTAB | Real-time analysis, up to 1 GHz BW, Basic Detection | On request |
| N9042RTBB | Real-time analysis, up to 1 GHz BW, Optimum Detection | On request |
| N9042RTEB | Real-time analysis, up to 2 GHz BW, Basic Detection | On request |
| N9042RTFB | Real-time analysis, up to 2 GHz BW, Optimum Detection | On request |
| W11 | On request | |
| N90EMBWSB | Software-based IQ Bandwidth Expansion | On request |
| YAV | Screen video, log video and linear video | On request |
Addable options follow the same discount percentage as the listed offer.
Request a customized version of this model by requesting a Custom Quote
Test the real performance of your millimeter-wave (mmWave) innovations in 5G, satellite, radar, and more with our N9042B UXA X-Series signal analyzer and measurement applications. The N9042B provides the industry's widest analysis bandwidth and deepest dynamic range to help you solve your most difficult mmWave challenges — tight design margins and timelines, complex modulation, and stringent standards.
- Ensure your designs meet the latest standards with ready-to-use measurement applications and signal analysis software
- See signals clearly with an unbanded, preselected sweep from 2 Hz to 50 GHz and 4 GHz of analysis bandwidth
- Test the true performance of your 5G NR transmitter with the industry's best error vector magnitude (EVM)
- Find out-of-band emissions or spurs quickly in your radar designs with the industry's best swept displayed average noise level (DANL)
- Develop high-throughput satellite communication designs with 4 GHz of corrected analysis bandwidth
Specifications
- Bandwidth Options: 1, 1.5, 2, and 4 GHz
- DANL @1 GHz: -174 dBm
- Frequency: 2 Hz to 50 GHz, with V3050A 110 GHz
- Frequency Options: 26.5, 44, 50 GHz, with V3050A 50 GHz to 67, 90, 110 GHz
- Height: 6U
- Maximum Analysis Bandwidth: 4 GHz
- Maximum Frequency: 50 GHz
- Overall Amplitude Accuracy: ± 0.24 dB
- Phase Noise @1 GHz (10 kHz offset): -135 dBc / Hz
- TOI @1 GHz (3rd Order Intercept): +22 dBm
For Keysight Premium Used listings like-new accessories (e. g. a power cord) are included.
Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.
For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.



















