Keysight N9032B-526
2 Hz to 26.5 GHz
CAD 156,032.10
List Price CAD 346,738.00

Keysight Used
Keysight N9032B-526 CAD 156,032.10
From
CAD 156,032.10 Save 55%
| 526 | Frequency Range, 2 Hz to 26.5 GHz | Installed |
| EP0 | Installed | |
| ESC | EXTERNAL SOURCE CONTROL | Installed |
| EXM | External mixing | Installed |
| FBP | Full Bypass Path | Installed |
| FS1 | Installed | |
| FSA | Installed | |
| LFE | Installed | |
| LNP | Low noise path | Installed |
| MPB | Installed | |
| NF2 | Installed | |
| NUL | Installed | |
| PFR | Installed | |
| R20 | Analysis bandwidth, 2 GHz | Installed |
| WF1 | Installed |
Request a customized version of this model by requesting a Custom Quote
Get peace of mind only Keysight can offer. With KeysightCare Assured and manufacturer calibration.
|
Fresh Calibration* Extends lead time by <4 weeks | CAD 6,777.00 |
|
KeysightCare Assured - 1 year incl. Keysight Extended Warranty | CAD 12,828.00 |
|
KeysightCare Assured - 2 years incl. Keysight Extended Warranty | CAD 25,656.00 |
|
KeysightCare Assured - 3 years incl. Keysight Extended Warranty | CAD 38,484.00 |
|
KeysightCare Assured - 5 years incl. Keysight Extended Warranty | CAD 64,140.00 |
*If the unit is not yet calibrated (see listing), a calibration is required to purchase a KeysightCare plan.
Built to address high-bandwidth applications like 5G carrier aggregation and amplifier test, 802.11ax/be, satellite, radar, and electronic warfare (EW), Keysight's N9032B PXA X-Series signal analyzer delivers the widest analysis bandwidth in its class. Our measurement software applications help you optimize your most complex designs and stay up to date on the latest requirements. Get the best swept displayed average noise level (DANL), error vector magnitude (EVM) performance, and sensitivity in a compact 4U-high form factor.
- Ready-to-use PathWave X-Series measurement applications and PathWave 89600 vector signal analysis software to ensure standards compliance and more
- Up to 2 GHz bandwidth option available on all models
- Superior spur searching speed with industry-best swept DANL
- Industry-best EVM residuals and sensitivity
- Drop-in replacement for rack-mounted spectrum analyzers and a compact 4U-high form factor
- Order-of-magnitude improvement in accuracy with the U9361 RCal receiver calibrator
Accessories only included if shown in the pictures. No power cord included.
Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.
For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.
































