Keysight M9384B
VXG Microwave Signal Generator
CAD 173,979.45
List Price CAD 386,621.00

Keysight Premium Used
Keysight M9384B CAD 173,979.45
From
CAD 173,979.45 Save 55%
| 001 | Add channel 1 | Installed |
| 500 | High performance reference | Installed |
| D06 | RF bandwidth, 500 MHz with 256 MSa memory for frequency options F32 and F44 | Installed |
| F44 | Frequency range, 1 MHz to 44 GHz | Installed |
| ST5 | Low phase noise | Installed |
| 12M | On request | |
| 1EB | High output power from 20 GHz to 44 GHz | On request |
| 1EE | High Output Power from 20 GHz to 43.5 GHz, limited above 43.5 GHz | On request |
| 1EH | Improved harmonics below 2 GHz | On request |
| 24M | On request | |
| 320 | Pulse Train Generator (SCPI Only) | On request |
| 36M | On request | |
| 403 | Calibrated AWGN | On request |
| 500 | High performance reference | On request |
| 600 | Enhanced high performance reference | On request |
| 60M | On request | |
| D05 | RF bandwidth, 500 MHz with 256 MSa memory for frequency options F14 and F20 | On request |
| D06 | RF bandwidth, 500 MHz with 256 MSa memory for frequency options F32 and F44 | On request |
| D10 | RF bandwidth, 1 GHz with 256 MSa memory for frequency options F14 and F20 | On request |
| D11 | RF bandwidth, 1 GHz with 256 MSa memory for frequency options F32 and F44 | On request |
| D20 | RF bandwidth, 2 GHz with 256 MSa memory for frequency options F14 and F20 | On request |
| D21 | RF bandwidth, 2 GHz with 256 MSa memory for frequency options F32 and F44 | On request |
| D2E | RF bandwidth, 2 GHz, 256 MSa memory for frequency options F32 and F44, limited | On request |
| DIQ | Differential IQ outputs | On request |
| EXT | Wideband differential external IQ inputs | On request |
| F14 | Frequency range, 1 MHz to 14 GHz | On request |
| F20 | Frequency range, 1 MHz to 20 GHz | On request |
| F32 | Frequency range, 1 MHz to 31.8 GHz | On request |
| F44 | Frequency range, 1 MHz to 44 GHz | On request |
| M05 | Baseband generator memory upgrade to 512 MSa | On request |
| M10 | Baseband generator memory upgrade to 1024 MSa | On request |
| N7600EMBC | Signal Studio for W-CDMA/HSPA+, waveform playback | On request |
| N7601EMBC | Signal Studio for cdma2000/1xEV-DO, waveform playback | On request |
| N7602EMBC | Signal Studio for GSM/EDGE/Evo, waveform playback | On request |
| N7606EMBC | Signal Studio for Bluetooth, waveform playback | On request |
| N7608EMBC | Signal Studio Pro for Custom Modulation, waveform playback | On request |
| N7609EMBC | Signal Studio for Global Navigation Satellite System (GNSS), waveform playback | On request |
| N7610EMBC | Signal Studio for IoT, waveform playback | On request |
| N7611EMBC | Signal Studio for broadcast radio, waveform playback | On request |
| N7612EMBC | Signal Studio for TD-SCDMA/HSPA, waveform playback | On request |
| N7615EMBC | Signal Studio for mobile WiMAX, waveform playback | On request |
| N7617EMBC | Signal Studio for WLAN 802.11, waveform playback | On request |
| N7623EMBC | Signal Studio for digital video, waveform playback | On request |
| N7624EMBC | Signal Studio for LTE/LTE-Advanced/LTE-A Pro FDD, waveform playback | On request |
| N7631EMBC | Signal Studio Pro for 5G NR/5G-Advanced, waveform playback | On request |
| N7637EMBC | Signal Studio Pro for mmWave WLAN, waveform playback | On request |
| N7640EMBC | Signal Studio for LMR, waveform playback | On request |
| N7625EMBC | Signal Studio for LTE/LTE-Advanced TDD, waveform playback | On request |
| N7630EMBC | Signal Studio Pro for Pre-5G, waveform playback | On request |
| PCH | Phase coherency for N channels | On request |
| PME | Limited Pulse Modulation | On request |
| PMR | Pulse modulation | On request |
| N7631APPC | Pathwave signal generation for 5G NR/5G-Advanced, Embedded GUI Application | On request |
| N7642APPC | PathWave signal generation for IQ based AM, FM, phase modulation, Embedded GUI Application | On request |
| N7653APPC | PathWave automatic channel response correction and S-parameter de-embedding, Embedded GUI Application | On request |
| N7625APPC | On request | |
| N7624APPC | On request | |
| N7621APPC | PathWave Signal Generation for multitone and noise power ratio (NPR), Embedded GUI Application | On request |
| M9484APPC | On request | |
| ST5 | Low phase noise | On request |
| ST6 | Enhanced low phase noise | On request |
Addable options follow the same discount percentage as the listed offer.
Request a customized version of this model by requesting a Custom Quote
Leading the Way in Millimeter-Wave Testing
The M9384B VXG is the industry's first dual-channel microwave signal generators capable of up to 44 GHz signals.
- Wide RF bandwidth (2 GHz)
- High output power to compensate for system loss and enable 5G power amplifier and over-the-air (OTA) testing
- Phase coherent local oscillator (LO) and baseband synchronization for multi-user or beamforming MIMO OTA testing
- PathWave Signal Generation software supports application-specific and custom signal creation
- 3GPP 5G NR standard-compliant signals with channel coding and multi-antenna port support
For Keysight Premium Used listings like-new accessories (e. g. a power cord) are included.
Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.
For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.

.jpg?fmt=jpg&fit=constrain&upscale=0&wid=2048&hei=2048)


.jpg?fmt=jpg&fit=constrain&upscale=0&wid=80&hei=80)

















