Keysight E8257D-520
250 kHz to 20 GHz
CAD 45,261.70
List Price CAD 82,294.00

Keysight Used
Keysight E8257D-520 CAD 45,261.70
From
CAD 45,261.70 Save 45%
| 520 | Frequency range from 250 kHz to 20 GHz | Installed |
| 1E1 | Step attenuator | Installed |
Request a customized version of this model by requesting a Custom Quote
Get peace of mind only Keysight can offer. With KeysightCare Assured and manufacturer calibration.
|
Fresh Calibration* Extends lead time by <4 weeks | CAD 2,746.00 |
|
KeysightCare Assured - 1 year incl. Keysight Extended Warranty | CAD 4,932.00 |
|
KeysightCare Assured - 2 years incl. Keysight Extended Warranty | CAD 9,864.00 |
|
KeysightCare Assured - 3 years incl. Keysight Extended Warranty | CAD 14,796.00 |
|
KeysightCare Assured - 5 years incl. Keysight Extended Warranty | CAD 24,660.00 |
*If the unit is not yet calibrated (see listing), a calibration is required to purchase a KeysightCare plan.
E8257D PSG Analog Signal Generator
The Keysight E8257D is a fully-synthesized signal generator with high output power, low phase noise, and modulation capability. Specifications apply over a 0 to 55 °C range, unless otherwise stated, and apply after a 45 minute warm-up time. Supplemental characteristics, denoted as typical, nominal, or measured, provide additional (non-warranted) information at 25 °C, which may be useful in the application of the product.
- Take on your toughest test requirements with metrology-grade frequency and level accuracy, excellent distortion, and spurious characteristics
- Test high-power devices and overcome test system losses with options capable of generating up to 1 W (+30 dBm) of output power
- Get extremely low phase noise: -91 dBc/Hz at 100 Hz offset and -126 dBc/Hz at 10 kHz offset (10 GHz), to address Doppler radar, ADC and receiver-blocking tests
- Characterize devices and circuits by adding AM, FM, PM & pulse modulation to your signal
Accessories only included if shown in the pictures. No power cord included.
Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.
For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.








































