Official Used
Equipment Store
Get an Extra 5% Off When Buying Online With Credit Card
ID: U01-2261913

Keysight 53147A

20 GHz Microwave Counter/Power Meter/DVM

ID: U01-2261913
Keysight Used 53147A - Actual Instrument - Image 1
Keysight Used 53147A - Actual Instrument - Image 2
Keysight Used 53147A - Actual Instrument - Image 3
Keysight Used 53147A - Actual Instrument - Image 4
Keysight Used 53147A - Actual Instrument - Image 5
Keysight Used 53147A - Actual Instrument - Image 6
Keysight Used 53147A - Actual Instrument - Image 7
Keysight Used 53147A - Actual Instrument - Image 8
Keysight Used 53147A - Actual Instrument - Image 9
Keysight Used 53147A - Actual Instrument - Image 10
Actual instrument
Keysight Used 53147A - Actual Instrument - Image 1
Keysight Used 53147A - Actual Instrument - Image 2
Keysight Used 53147A - Actual Instrument - Image 3
Keysight Used 53147A - Actual Instrument - Image 4
Keysight Used 53147A - Actual Instrument - Image 5
Keysight Used 53147A - Actual Instrument - Image 6
Keysight Used 53147A - Actual Instrument - Image 7
Keysight Used 53147A - Actual Instrument - Image 8
Keysight Used 53147A - Actual Instrument - Image 9
Keysight Used 53147A - Actual Instrument - Image 10

Keysight 53147A

20 GHz Microwave Counter/Power Meter/DVM

Used & Tested
90 days warranty
The product is end-of-support
Accessories included if shown in the pictures. No power cord included.
Additional software options may be available on request

Save 35%

CAD 16,506.73

List Price CAD 25,394.97

Excl. taxes.
Set Price Alert
Save
For professional and industrial use only.
Free shipping included. Ships from USA. Ships to Canada within 1 week.
Save5%
Buy Now11,640.85
Request Quote

Keysight Used

Keysight  53147A CAD 16,506.73

From

CAD 16,506.73 Save 35%

Save5%
Buy Now11,640.85
Request Quote


002INTERNAL BATTERIES AND DC POWER INPUTInstalled

Request a customized version of this model by requesting a Custom Quote

Get peace of mind only Keysight can offer. With KeysightCare Assured and manufacturer calibration.

Fresh Calibration*
Extends lead time by <4 weeks
CAD 883.00

*If the unit is not yet calibrated (see listing), a calibration is required to purchase a KeysightCare plan.


Notice for European Union Customers: This product is no longer available due to lack of compliance with EU RoHS directive 2011/65/EU. Please contact Keysight Authorized Distributors for quotation and ordering. Keysight will continue service and support to the end of worldwide support life. Single, ultra-wideband CW microwave counter input, 50 MHz to 20 GHz -70 dBm to +44 dBm power meter range with Keysight 8480 series sensors High resolution/accuracy +/- 50 Vdc DVM GPIB and RS-232 interfaces standard The 53147A, 53148A and 53149A microwave counter will be discontinued on January 1st, 2019. The last day to place order for this product is December 31, 2018. Keysight will continue to provide world-class support for this product for the standard period of 5 years. The Keysight 53147A is a full featured 20 GHz CW microwave frequency counter, a true power meter, and a dc DVM. It saves rack space in an ATE system and is ideal for installation and maintenance of point-to-point microwave links. Learn more 4 Hints for Making Better Microwave Counter Measurements Note: 5314xA microwave counters have the capability to make an accurate power measurement via 848xA thermocouple power sensors. Keysight announced the discontinuance of the 848x "A", "B" and "H" model power sensors that you may use with your counter. However, depending on your power measurement requirements, several sensor models can be purchased from Keysight for use with your microwave frequency counter. All 5314xA microwave counter models continue to be offered same as today.


Accessories only included if shown in the pictures. No power cord included.

Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.

For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.

Ready To Get Started?

What You Get

  • Keysight 53147A Power Meters & Sensors
  • Accessories only included if shown in the pictures
  • Calibration certificate only included if shown in the pictures

What You Can Add

  • KeysightCare Assured
  • Fresh Calibration
  • Calibration Plan

Still not sure about your purchase?

Feel free to ask any additional questions you may have. We're here to help!

Contact Us

Frequently Asked Questions

Explore our range of Keysight equipment to find the perfect option for your needs and budget

  Keysight New Keysight Premium Used Keysight Used
Savings None Up to 70% Up to 90%
Condition New Like New Working Condition
Firmware Latest Updated As is
Calibration Full Full As listed
Accessories New New As listed
Warranty 1 to 5 Years Like New 90 Days Warranty
Customization Possible Possible Limited

Learn more about Keysight Premium Used Here

Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.

Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.

Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.

Keysight Premium Used Equipment Typically Comes with Like-New Warranty and the Same Accessories as New Products:

  • Detailed Listing Information: For precise details about the included accessories, please refer to the product listing.
  • Optional Add-Ons: At the bottom of each listing, you can see the accessories that are included in the offer and what you can add.

Explore Keysight Premium Used Equipment now.

Additional Accessories and Support: 

  • Keysight Premium Used: Keysight Premium Used listings include like-new accessories like power cords. 
  • Additional Accessories: Additional accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in. 
  • Post-Purchase Ordering: For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or, if available for your region, check our online store here.

Discover our range of accessories now.

Why Buy Used Directly
From Keysight

Second-Hand. First-Class.

Risk free

Up to 5 Years Like-New Warranty
  • Global Coverage
  • Predictable Expenses
Learn more about Up to 5 Years Like-New Warranty

Leader in T&M

Pioneering Quality

for 80+ Years
  • Chosen by Industry Leaders
  • Over 30,000 Customers
Learn more about Pioneering Quality

for 80+ Years

Certified Like-New

Premium Refurbished Instruments
  • 101-Point-Checklist
  • Latest Firmware/Software
Learn more about Premium Refurbished Instruments

First-Class

Full-Service with KeysightCare
  • Priority Response
  • Optional Calibration Plan
Learn more about Full-Service with KeysightCare

Customization

Add Hardware.

Enhance Software.
  • Meet your testing needs
  • Addable HW/SW options
Learn more about Add Hardware.

Enhance Software.

Personal Support

Personalized Service, Local Team
  • Over 100 countries
  • Live agents in your language
Learn more about Personalized Service, Local Team

Extra Savings

Save up to 90 % and more on OEM Quality
  • +5% when buying online
  • +15 % education discount
  • Regular promotions

Immediate Availability

Wide Range of Equipment In Stock
  • Request higher quantities
  • Quick responses worldwide
Learn more about Wide Range of Equipment In Stock