Keysight E5071C-480
4-port Test Set / 9 kHz to 8.5 GHz / Without Bias Tees
















Keysight E5071C-480
4-port Test Set / 9 kHz to 8.5 GHz / Without Bias Tees
CAD 39,888.20
List Price CAD 173,426.96

Keysight Used
Keysight E5071C-480 CAD 39,888.20
From
CAD 39,888.20 Save 77%
| 480 | 4-PORT TEST SET, 9 KHZ TO 8.5 GHZ WITHOUT BIAS TEES | Installed |
| 010 | TIME DOMAIN ANALYSIS | Installed |
| 019 | STANDARD DATA STORAGE | Installed |
| UNQ | STANDARD STABILITY TIMEBASE | Installed |
| WXP | Installed |
Request a customized version of this model by requesting a Custom Quote
Get peace of mind only Keysight can offer. With KeysightCare Assured and manufacturer calibration.
|
Fresh Calibration* Extends lead time by <4 weeks | CAD 1,880.00 |
*If the unit is not yet calibrated (see listing), a calibration is required to purchase a KeysightCare plan.
General-Purpose Network Analysis
Keysight’s E5071C ENA vector network analyzer delivers new standards in speed, accuracy, and versatility for vector network analysis. Designed with a wide range of measurement capability to meet multiple network analysis needs, the E5071C ENA offers efficiency and flexibility for both manufacturing and research and development applications in industries such as wireless communications, automotive, semiconductor, and medical.
- 2- or 4-port, 50 ohm, S-parameter test set
- Improve accuracy, yield and margins with wide dynamic range 130 dB, fast measurement speed 8 ms and excellent temperature stability 0.005 dB/°C
- Obtain design confidence through complete characterization of high-speed serial interconnects with enhanced time domain analysis option
- Flexible multiport configuration of up to 22 ports with E5092A
- Protect your investment with upgradability across all of the options
Accessories only included if shown in the pictures. No power cord included.
Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.
For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.








