
Keysight InfiniiVision HD3 Series Oscilloscopes – Certified Used with 14-Bit ADC Precision
Key Measurement Tasks the HD3 Is Built For
What matters
- High vertical resolution
- Low noise floor
- Clear signal visibility at low amplitudes
Where many oscilloscopes fall short
- Limited resolution (8-12 bit)
- Noise masks small signals
- Inaccurate low-level measurements
Why the HD3 is different
- 14-bit ADC for higher measurement accuracy
- Low-noise front-end for uV-level signals
- Integrated analysis tools for faster validation
What matters
- High waveform update rate
- Accurate real-time protocol decoding
- Ability to capture infrequent communication errors
Where many oscilloscopes fall short
- Software-based decoding slows analysis
- Low update rates miss intermittent errors
- Limited visibility into complex multi-bus systems
Why the HD3 is different
- Hardware-based serial decoding for real-time accuracy
- 1.3M waveforms/sec update rate to capture rare events
- Time-interleaved decoding for analyzing multiple buses simultaneously
- Pass/fail mask testing to flag protocol and timing violations
What matters
- Consistently high waveform update rate
- Efficient capture of infrequent events
- Automated detection of signal anomalies
Where many oscilloscopes fall short
- Update rate drops with measurements enabled
- Rare events are easily missed
- Manual search for anomalies is time-consuming
Why the HD3 is different
- Uncompromised waveform update rate even with analysis active, powered by the MegaZoom 5 ASIC
- Fault Hunter automatically detects glitches and anomalies
- Segmented memory captures relevant events without dead time
What matters
- Ability to analyze signals in time and frequency domains
- Sufficient bandwidth for modern communication signals
- Advanced modulation and signal analysis capabilities
Where many oscilloscopes fall short
- Limited frequency-domain analysis capabilities
- Require additional dedicated instruments
- Lack flexibility for complex signal environments
Why the HD3 is different
- Built-in FFT with up to 96 dB dynamic range and 79 dB SFDR, enabling detailed frequency-domain analysis without a separate spectrum analyzer
- Compatible with 89600 VSA software for broadband vector signal analysis using the oscilloscope as a front end
- Supports complex modulation and multi-channel analysis workflows

Why the HD3 Delivers Higher Measurement Accuracy Than Typical Mid-Range Oscilloscopes
The advantage of 14-bit architecture
Most oscilloscopes in this class use 8–12 bit ADCs. While sufficient for general-purpose measurements, they often lack the resolution needed to accurately capture small signal variations.
The number of bits in an ADC sets its vertical resolution: the HD3’s custom 14-bit ADC delivers 16,384 levels – 4× the resolution of a 12-bit design (16,384 vs. 4,096 levels – see comparison table below), and 64× the levels of an 8-bit scope. This increases vertical precision and reduces measurement noise, making it easier to detect low-amplitude signals on top of larger waveforms.
The HD3 performs many functions in hardware for real-time speed, and its low-noise front-end reaches roughly half the noise floor of other general-purpose oscilloscopes. (50 µVrms vs. typically >100 µVrms). 16 digital channels make it well suited to inspect digital systems by capturing analog and digital signals together. Compared with Keysight’s ultra-high-end UXR Series, the HD3 brings true 14-bit ADC vertical resolution into a more general-purpose benchtop oscilloscope class.
The differences become clear when comparing key measurement parameters.
Upgrade Your HD3 Purchase
Keysight Calibration
Add OEM calibration before shipment for measurement confidence from day one.
KeysightCare with Up to 5-Year Warranty
Add extended warranty coverage and priority technical support directly from Keysight.
InfiniiVision HD3 Series Downloads
Browse certified used inventory, request a quote or buy online, and Keysight handles inspection, calibration, and shipping directly.
Every unit ships with OEM inspection, standard calibration, power cords, and access to Keysight support and documentation.
Yes — every unit is functionally tested and certified by Keysight before resale, backed by the same support organization as new equipment.
Power integrity, serial bus debugging, glitch capture, and general-purpose bench measurements that benefit from 14-bit resolution.
14-bit resolution resolves 4x more amplitude detail than a standard 12-bit scope, making small signals and noise easier to see.
The HD3's native 14-bit ADC delivers a lower noise floor and higher effective resolution than 12-bit or 8-bit alternatives at similar bandwidths.
Fault Hunter is Keysight's automated anomaly-detection feature that continuously compares live waveforms against a baseline to flag rare faults.
Model selection depends on channel count, bandwidth, and memory needs — request a quote and a Keysight specialist can help you match the right configuration.