Keysight N1092A-40A
40 GHz Amplified
CAD 101,394.00
List Price CAD 202,788.00

Keysight Premium Used
Keysight N1092A-40A CAD 101,394.00
From
CAD 101,394.00 Save 50%
| 40A | Amplified, 40 GHz | Installed |
| 280 | 25 to 29 GBaud filters | Installed |
| 168 | 25.78 Gb/s TDEC filter | On request |
| 200 | Enhanced Jitter Analysis Software, Fixed Perpetual License | On request |
| 201 | Advanced Waveform Analysis Software, Fixed Perpetual License | On request |
| 206 | Add 20.6 Gb/s reference receiver | On request |
| 300 | Advanced Amplitude Analysis/Rin/Q-Factor, Fixed Perpetual License | On request |
| 401 | Advanced Eye Analysis Software, Fixed Perpetual License | On request |
| 500 | Productivity Package and TDEC measurement upgrade | On request |
| 9FP | PAM-N Analysis SW, Fixed Perpetual License | On request |
| CRX | Extended input rates: 125 MBd to 64 GBd | On request |
| EFP | Flex Eye - Independent Channel Acquisition and Control, Fixed Perpetual License | On request |
| FS1 | Fast sampling rate | On request |
| IRC | Impulse response correction to provide ideal channel response | On request |
| LOJ | Low jitter timebase | On request |
| PLK | Pattern lock trigger hardware | On request |
| SIM | InfiniiSim-DCA Waveform Transformation SW, Fixed Perpetual License | On request |
| STB | Standard timebase | On request |
| TFP | IEEE TDECQ analysis, Fixed Perpetual License | On request |
Addable options follow the same discount percentage as the listed offer.
Request a customized version of this model by requesting a Custom Quote
High-End Technology In A Compact Form Factor
Built on Keysight's digital communication analyzer (DCA) technology, the DCA-M Series of sampling oscilloscopes the industry standard for verifying optical transmitter compliance. With single to quad optical channels in a compact form factor, the DCA-M is ideal for both manufacturing and R and D applications. Analyze both multi-mode and single-mode signals with the low-noise, high-sensitivity calibrated reference receivers. The variety of models along with the supporting software and compliance applications ensure you can measure with high precision, whether you analyze electrical or optical devices.
- High sensitivity with <5 uW noise
- Fast throughput with high 250 kHz sample rate
- Accurate high data-rate analysis with <200 fs jitter
- Small footprint from compact design
- Unfiltered bandwidth >40 GHz (option 40A)
- Integrated clock recovery available (option CDR)
For Keysight Premium Used listings like-new accessories (e. g. a power cord) are included.
Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.
For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.












