Official Used
Equipment Store
Get an Extra 5% Off When Buying Online With Credit Card
ID: U08-2543460

Keysight N1077B

Optical/Electrical Clock Recovery

ID: U08-2543460
Keysight Used N1077B - Actual Instrument - Image 1
Keysight Used N1077B - Actual Instrument - Image 2
Keysight Used N1077B - Actual Instrument - Image 3
Keysight Used N1077B - Actual Instrument - Image 4
Keysight Used N1077B - Actual Instrument - Image 5
Keysight Used N1077B - Actual Instrument - Image 6
Keysight Used N1077B - Actual Instrument - Image 7
Keysight Used N1077B - Actual Instrument - Image 8
Keysight Used N1077B - Actual Instrument - Image 9
Actual instrument
Keysight Used N1077B - Actual Instrument - Image 1
Keysight Used N1077B - Actual Instrument - Image 2
Keysight Used N1077B - Actual Instrument - Image 3
Keysight Used N1077B - Actual Instrument - Image 4
Keysight Used N1077B - Actual Instrument - Image 5
Keysight Used N1077B - Actual Instrument - Image 6
Keysight Used N1077B - Actual Instrument - Image 7
Keysight Used N1077B - Actual Instrument - Image 8
Keysight Used N1077B - Actual Instrument - Image 9

Keysight N1077B

Optical/Electrical Clock Recovery

Used & Calibrated + Measurement Report
90 days warranty
Please ask for KeysightCare.
Accessories included if shown in the pictures. No power cord included.
Additional software options may be available on request

Lowest Price Ever
Save 50%

CAD 120,926.00

List Price CAD 241,852.00

Excl. taxes.
Set Price Alert
Save
For professional and industrial use only.
Free shipping included. Ships from Malaysia. Ships to Canada within 1 week.
Save5%
Buy Now85,742.50
Request Quote

Keysight Used

Keysight  N1077B CAD 120,926.00

From

CAD 120,926.00 Save 50%

Save5%
Buy Now85,742.50
Request Quote


232SUPPORTED INPUT RATES: 125 MBD TO 32 GBDInstalled
EVAEQUALIZER, INTEGRATED, VARIABLEInstalled
SMMINTERNAL MULTIMODE SPLITTER, 50/125 UMInstalled

Request a customized version of this model by requesting a Custom Quote

Get peace of mind only Keysight can offer. With KeysightCare Assured and manufacturer calibration.

Fresh Calibration*
Extends lead time by <4 weeks
CAD 6,424.00

*If the unit is not yet calibrated (see listing), a calibration is required to purchase a KeysightCare plan.


  • 125 MBd to 64 GBd data rate range (continuous) on electrical and optical NRZ and PAM4 data signals
  • Standards-compliant clock recovery (“Golden PLL”) with adjustable peaking and loop bandwidth to 20 MHz
  • Lock onto degraded signals (“closed eyes”) using an built-in equalizer (Option EVA)
  • Gain insight into root cause(s) for jitter using Jitter Spectrum Analysis (Option JSA)
  • Perform compliant PLL bandwidth and peaking measurements using N1010300A FlexPLL Application software and N1081PLCA PCI Express PLL Test Application


Accessories only included if shown in the pictures. No power cord included.

Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.

For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.

Ready To Get Started?

What You Get

  • Keysight N1077B Digital Waveform Analysis
  • Accessories only included if shown in the pictures
  • Calibration certificate only included if shown in the pictures

What You Can Add

  • KeysightCare Assured
  • Fresh Calibration
  • Calibration Plan

Still not sure about your purchase?

Feel free to ask any additional questions you may have. We're here to help!

Contact Us

Similar Listings

This Model

  • Like-new Condition
  • Updated Firmware
  • Full Calibration
  • New Accessories
  • Like-new Warranty
  • Customization possible

Learn more

  • Savings of up to 90%
  • Working Condition
  • Calibrated or Tested
  • 30-Day Right-of-Return
  • No Customization
  • Shipping to limited countries

Learn more

Select up to 3 instruments to compare

Cancel
Select another instrument to compare
Starting at
Select another instrument to compare
Starting at
Select another instrument to compare
Starting at

Other Listings

Select up to 3 instruments to compare

Cancel
Select another instrument to compare
Starting at
Select another instrument to compare
Starting at
Select another instrument to compare
Starting at

FAQs

What are the main differences between Keysight New, Keysight Premium Used & Keysight Used equipment?

  Keysight New Keysight Premium Used Keysight Used
Savings None Up to 70% Up to 90%
Condition New Like New Working Condition ¹
Firmware Latest Updated As is
Calibration Full Full As listed
Accessories New New As listed
Warranty 1 to 5 Years ² Like New 90 Days Warranty
Customization Possible Possible Limited

Learn more about Keysight Premium Used Here

Can I configure a unit to meet my personal needs?

Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.

Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.

Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.

What accessories are included?

Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.

Can you include other accessories?

We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.

Please mention in the comment field which additional accessories or support you are interested in.

For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.

Why Buy Used Directly
From Keysight

Second-Hand. First-Class.

Risk free

Up to 5 Years Like-New Warranty
  • Global Coverage
  • Predictable Expenses
Learn more about Up to 5 Years Like-New Warranty

Leader in T&M

Pioneering Quality

for 80+ Years
  • Chosen by Industry Leaders
  • Over 30,000 Customers
Learn more about Pioneering Quality

for 80+ Years

Certified Like-New

Premium Refurbished Instruments
  • 101-Point-Checklist
  • Latest Firmware/Software
Learn more about Premium Refurbished Instruments

First-Class

Full-Service with KeysightCare
  • Priority Response
  • Optional Calibration Plan
Learn more about Full-Service with KeysightCare

Customization

Add Hardware.

Enhance Software.
  • Meet your testing needs
  • Addable HW/SW options
Learn more about Add Hardware.

Enhance Software.

Personal Support

Personalized Service, Local Team
  • Over 100 countries
  • Live agents in your language
Learn more about Personalized Service, Local Team

Extra Savings

Save up to 90 % and more on OEM Quality
  • +5% when buying online
  • +15 % education discount
  • Regular promotions

Immediate Availability

Wide Range of Equipment In Stock
  • Request higher quantities
  • Quick responses worldwide
Learn more about Wide Range of Equipment In Stock