Official Used
Equipment Store
Get an Extra 5% Off When Buying Online With Credit Card
ID: U09-2541746

Keysight 86100C

Infiniium DCA-J Wideband Oscilloscope Mainframe

ID: U09-2541746
Keysight Used 86100C - Actual Instrument - Image 1
Keysight Used 86100C - Actual Instrument - Image 2
Keysight Used 86100C - Actual Instrument - Image 3
Keysight Used 86100C - Actual Instrument - Image 4
Keysight Used 86100C - Actual Instrument - Image 5
Keysight Used 86100C - Actual Instrument - Image 6
Keysight Used 86100C - Actual Instrument - Image 7
Keysight Used 86100C - Actual Instrument - Image 8
Actual instrument
Keysight Used 86100C - Actual Instrument - Image 1
Keysight Used 86100C - Actual Instrument - Image 2
Keysight Used 86100C - Actual Instrument - Image 3
Keysight Used 86100C - Actual Instrument - Image 4
Keysight Used 86100C - Actual Instrument - Image 5
Keysight Used 86100C - Actual Instrument - Image 6
Keysight Used 86100C - Actual Instrument - Image 7
Keysight Used 86100C - Actual Instrument - Image 8

Keysight 86100C

Infiniium DCA-J Wideband Oscilloscope Mainframe

Used & Calibrated + Measurement Report
90 days warranty
The product is end-of-support
Accessories included if shown in the pictures. No power cord included.
Additional software options may be available on request

Save 80%

CAD 12,632.34

List Price CAD 63,161.70

Excl. taxes.
Set Price Alert
Save
For professional and industrial use only.
Free shipping included. Ships from Germany. Ships to Canada within 1 week.
Save5%
Buy Now9,012.80
Request Quote

Keysight Used

Keysight  86100C CAD 12,632.34

From

CAD 12,632.34 Save 80%

Save5%
Buy Now9,012.80
Request Quote


001ENHANCED TRIGGER, 13 GHZ BWInstalled
092INTERNAL HARD DRIVE (DEFAULT OPTION)Installed
200ENHANCED JITTER ANALYSIS SOFTWARE, FIXED PERPETUAL LICENSEInstalled
201ADVANCED WAVEFORM ANALYSIS SOFTWARE, FIXED PERPETUAL LICENSEInstalled

Request a customized version of this model by requesting a Custom Quote

Get peace of mind only Keysight can offer. With KeysightCare Assured and manufacturer calibration.

Fresh Calibration*
Extends lead time by <4 weeks
CAD 1,750.00

*If the unit is not yet calibrated (see listing), a calibration is required to purchase a KeysightCare plan.


86100C Digital Communications Analyzer modes:

  • Oscilloscope with bandwidth in excess of 80 GHz, ensuring the most accurate waveform measurements
  • Eye diagram analyzer for both optical and electrical transmitter compliance testing to >40 Gb/s
  • Jitter and interference analyzer, measuring subcomponent jitter
  • Time domain reflectometry/transmission (TDR/TDT) for high precision impedance analysis including S-parameters

Key features

  • User configurable: mainframe with slots for two modules (4 optical or electrical channels)
  • Trigger bandwidth up to > 13 GHz (option 001)
  • Clock recovery with adjustable loop bandwidth (see 83496B)
  • Integration with MATLAB signal filtering and measurement automation software available

Backward compatible with:

  • All modules from the 54750A High-Bandwidth Digitizing Oscilloscope family
  • All modules from the 83480A Digital Communications Analyzer family
  • All modules from the 86100A/B Digital Communications Analyzer
  • 5 Reasons to Upgrade to the Keysight 86100C DCA-J

The most comprehensive multi-function analyzer for high-speed electrical and optical signals

The 86100C Infiniium DCA-J combines extremely high accuracy and repeatability with outstanding ease of use to simplify characterizing signals from 50 MHz to 80 GHz. Digital designers can combine the mainframe and modules into four key instruments with industry leading signal integrity performance

Advanced Analysis Features:

Advanced Jitter Analysis

  • Decomposition of jitter into Total Jitter (TJ), Random Jitter (RJ), Deterministic Jitter (DJ), Periodic Jitter (PJ), Data Dependent Jitter (DDJ), Duty Cycle Distortion (DCD), and Jitter induced by Intersymbol Interference (ISI)
  • Jitter frequency spectrum
  • Isolation and analysis of Sub-Rate Jitter (SRJ), that is, periodic jitter that is at an integer sub-rate of the bitrate
  • Jitter spectrum/phase noise for both clock or data signals (requires 83496B Clock Recovery)
  • Decomposition of interference into Total Interference (TI), Random Noise (RN), Deterministic Interference, Periodic Interference (PI), and Inter-symbol Interference (ISI)

Advanced Amplitude Analysis

  • Tabular and graphical results for both one and zero levels
  • Interference frequency spectrum
  • Q-factor (isolated from deterministic interference)
  • Relative Intensity Noise (RIN 1 Level, RIN OMA)

Advanced Waveform Analysis

  • Accurately capture long waveforms (up to 223 bits) with or without averaging
  • Samples/waveform limited only by size of hard disk or memory stick
  • Oscilloscope measurements on equalized waveforms with built-in Linear Feedforward Equalization (LFE) tool
  • MATLAB® interface allows instant processing of oscilloscope data:
  • ° Observe and characterize the output waveforms of any LFE, Decision Feedback Equalizer (DFE) or other algorithm
  • ° Calculate and display figures of merit or penalty using proprietary or published scripts, such as Transmitter Waveform Dispersion Penalty (TWDP)

Advanced TDR Analysis (Frequency-Domain S-Parameters)

  • On-board S-parameters for differential or single-ended characterization
  • One port or two port devices (single-ended or differential)
  • Measure to current and new standards


Accessories only included if shown in the pictures. No power cord included.

Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.

For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.

Ready To Get Started?

What You Get

  • Keysight 86100C Digital Waveform Analysis
  • Accessories only included if shown in the pictures
  • Calibration certificate only included if shown in the pictures

What You Can Add

  • KeysightCare Assured
  • Fresh Calibration
  • Calibration Plan

Still not sure about your purchase?

Feel free to ask any additional questions you may have. We're here to help!

Contact Us

Similar Listings

This Model

  • Like-new Condition
  • Updated Firmware
  • Full Calibration
  • New Accessories
  • Like-new Warranty
  • Customization possible

Learn more

  • Savings of up to 90%
  • Working Condition
  • Calibrated or Tested
  • 30-Day Right-of-Return
  • No Customization
  • Shipping to limited countries

Learn more

Select up to 3 instruments to compare

Cancel
Select another instrument to compare
Starting at
Select another instrument to compare
Starting at
Select another instrument to compare
Starting at

Other Listings

Select up to 3 instruments to compare

Cancel
Select another instrument to compare
Starting at
Select another instrument to compare
Starting at
Select another instrument to compare
Starting at

FAQs

What are the main differences between Keysight New, Keysight Premium Used & Keysight Used equipment?

  Keysight New Keysight Premium Used Keysight Used
Savings None Up to 70% Up to 90%
Condition New Like New Working Condition ¹
Firmware Latest Updated As is
Calibration Full Full As listed
Accessories New New As listed
Warranty 1 to 5 Years ² Like New 90 Days Warranty
Customization Possible Possible Limited

Learn more about Keysight Premium Used Here

Can I configure a unit to meet my personal needs?

Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.

Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.

Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.

What accessories are included?

Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.

Can you include other accessories?

We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.

Please mention in the comment field which additional accessories or support you are interested in.

For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.

Why Buy Used Directly
From Keysight

Second-Hand. First-Class.

Risk free

Up to 5 Years Like-New Warranty
  • Global Coverage
  • Predictable Expenses
Learn more about Up to 5 Years Like-New Warranty

Leader in T&M

Pioneering Quality

for 80+ Years
  • Chosen by Industry Leaders
  • Over 30,000 Customers
Learn more about Pioneering Quality

for 80+ Years

Certified Like-New

Premium Refurbished Instruments
  • 101-Point-Checklist
  • Latest Firmware/Software
Learn more about Premium Refurbished Instruments

First-Class

Full-Service with KeysightCare
  • Priority Response
  • Optional Calibration Plan
Learn more about Full-Service with KeysightCare

Customization

Add Hardware.

Enhance Software.
  • Meet your testing needs
  • Addable HW/SW options
Learn more about Add Hardware.

Enhance Software.

Personal Support

Personalized Service, Local Team
  • Over 100 countries
  • Live agents in your language
Learn more about Personalized Service, Local Team

Extra Savings

Save up to 90 % and more on OEM Quality
  • +5% when buying online
  • +15 % education discount
  • Regular promotions

Immediate Availability

Wide Range of Equipment In Stock
  • Request higher quantities
  • Quick responses worldwide
Learn more about Wide Range of Equipment In Stock