Keysight DSAX92504A
Infiniium High-Performance Oscilloscope / 25GHz / 80/40GSa/s / 4 Channels / 50M




























Keysight DSAX92504A
Infiniium High-Performance Oscilloscope / 25GHz / 80/40GSa/s / 4 Channels / 50M
USD 73,685.00
List Price USD 294,740.00

Keysight Used
Keysight DSAX92504A USD 73,685.00
From
USD 73,685.00 Save 75%
| 044 | Installed | |
| 045 | Installed | |
| 077 | Installed | |
| 800 | Installed | |
| 805 | Installed | |
| DSA | DSA includes 50M memory, high-speed SDA, EZJIT plus and Noise reduction features - installed | Installed |
Request a customized version of this model by requesting a Custom Quote
Get peace of mind only Keysight can offer. With KeysightCare Assured and manufacturer calibration.
|
Fresh Calibration* Extends lead time by <4 weeks | USD 3,753.00 |
*If the unit is not yet calibrated (see listing), a calibration is required to purchase a KeysightCare plan.
The world’s fastest real-time oscilloscope
- 25 GHz true analog bandwidth, upgradable to 33 GHz
- 80 GSa/s sample rate 2 channels / 40 GSa/s sample rate 4 channels
- Industry deepest memory with up to 2 Gpts memory (50 Mpts per channel standard)
The highest real-time scope measurement accuracy
- Lowest jitter measurement floor (<150 fS)
- Industry’s lowest oscilloscope noise floor (2.30 mVrms at 33 GHz at 50mV/div)
- Industry’s highest true analog bandwidth (twice the analog bandwidth of leading competitor)
Industry’s first and only 30 GHz oscilloscope probing system
- Fully customized probe amplifier s-parameter characteristics provides accurate probe correction for each individual probe amplifier
- Industry’s first bandwidth-upgradeable probes mean you will be prepared for your evolving probing needs
- PrecisionProbe allows you to quickly characterize any input to your oscilloscope
Industry’s most comprehensive application-specific measurement software
- Broadest range of jitter, trigger, analysis and protocol tools (featuring PrecisionProbe)
- Pre-built compliance testing software based on the expertise of our engineers on the standards committees, with the added flexibility of user-defined application add-on capability.
- Support for emerging technologies including SAS 6G, SATA 6G, SAS 12G, GDDR5, PCIe gen 3, DisplayPort 1.2, QPI, 10GBaseKR and more
- MATLAB® software available directly from Keysight for making your own custom measurement and analysis routines, user-defined filters, or instrument applications.
Accessories only included if shown in the pictures. No power cord included.
Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.
For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.










