Keysight DSA90404A
Infiniium High Performance Oscilloscope / 4 GHz / 20 GSa/s / 4 Channels / 50M Memory
















Keysight DSA90404A
Infiniium High Performance Oscilloscope / 4 GHz / 20 GSa/s / 4 Channels / 50M Memory
USD 21,623.00
List Price USD 108,115.00

Keysight Used
Keysight DSA90404A USD 21,623.00
From
USD 21,623.00 Save 80%
| DSO90000A-007 | I2C/SPI PROTOCOL TRIGGERING AND DECODE, FIXED PERPETUAL LICENSE | Installed |
| DSO90000A-009 | INFINIISCAN, FIXED PERPETUAL LICENSE | Installed |
| DSO90000A-010 | USER-DEFINED FUNCTION, FIXED PERPETUAL LICENSE | Installed |
| DSO90000A-014 | INFINIISIM ADVANCED, FIXED PERPETUAL LICENSE | Installed |
| DSO90000A-016 | USB 2.0 PROTOCOL TRIGGERING AND DECODE, FIXED PERPETUAL LICENSE | Installed |
| DSO90000A-021 | ETHERNET COMPLIANCE APPLICATION, FIXED PERPETUAL LICENSE | Installed |
Request a customized version of this model by requesting a Custom Quote
Get peace of mind only Keysight can offer. With KeysightCare Assured and manufacturer calibration.
|
Fresh Calibration* Extends lead time by <4 weeks | USD 1,751.00 |
*If the unit is not yet calibrated (see listing), a calibration is required to purchase a KeysightCare plan.
- 4 GHz (upgradable to 13 GHz)
- 4 analog channels
- Capture a longer signal trace with up to 1 Gpts memory and 20 GSa/s sample rate
- Get superior measurement accuracy with a noise floor of 0.79 mVrms at 50 mV/div and deep jitter analysis capability
- Make it easier to compensate for probe, fixture and channel effects with hardware accelerated de-embedding
- Increase scope’s usability with software applications for compliance, debug and analysis
- Get measurement automation with the user-defined application
Applications
- Ethernet 1000Base-T
- MIPI
- USB 2.0
Accessories only included if shown in the pictures. No power cord included.
Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.
For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.










