E19-5xoq1
CVSS:
7.8 CVSS:3.1/AV:L/AC:L/PR:N/UI:R/S:U/C:H/I:H/A:H
False Positive:
f
Variants:
1
Year:
2019
Description
This strike simulates an OS command injection attack via a CSRF present in ASUS RT-N10+, with firmware version 2.0.3.4
By enticing an administrator user to open a crafted attachment or by performing a WIFI attack (such as EvilTwin), an attacker may execute arbitrary command on the target device.
References
https://dl.packetstormsecurity.net/1910-exploits/asusrtn10-xssxsrfexec.txt