XR1-class Oscilloscope, 70 MHz, 4 Analog channels, with built-in waveform generator

4 channel and built-in WaveGen model of the InfiniiVision 1000 X-Series entry-level oscilloscopes that can be upgraded from 70 MHz to 100 MHz or 200 MHz.

prod_image
  • Display size

    7 inch

  • Maximum memory depth

    2 Mpts

  • Analog channels

    4

  • Digital channels

    0

  • Maximum sample rate

    2 GSa/s

  • ADC resolution

    8 bits

  • Maximum bandwidth

    70 MHz

  • Brands included

    1000 Series

Top configurations

See what's included, and how you can upgrade your experience with Keysight.

DSOX1204G XR1-class Oscilloscope, with built-in waveform generator
DSOX1204G XR1-class Oscilloscope, with built-in waveform generator

Model:

DSOX1204G

Highlights

  • 70/100/200 MHz (100 and 200 MHz require additional option)
  • 2 GSa/s sample rate
  • 2M points
  • Built-in 20 MHz function generator (standard)
  • Make professional measurements, including Bode plots (FRA), mask testing, math, FFT, and serial protocol analysis, all standard
  • Quickly learn how to use with built-in help and training signals
  • See more signal detail at 200,000 waveforms/sec update rate

What's included:

  • Standard 3-year warranty (90 days for unserialized accessories)
  • Standard secure erase
  • Four N2140A 200 MHz 10:1/1:1 switchable passive probes
  • Built-in help language support for English, Simplified Chinese, Traditional Chinese, Japanese, Korean, German, French, Spanish, Russian, Portuguese, Thai, Polish, and Italian
  • Certificate of calibration
  • Interface language support GUI: English, Simplified Chinese, Traditional Chinese, Japanese, Korean, German, French, Spanish, Russian, Portuguese, Thai, Polish, Italian, Czech, and Turkish
  • Localized power cord
  • Download BenchVue Basic app for free to control your instruments