尋找感興趣的產品?
建議的搜尋
No product matches found - System Exception
相關內容
- Recommended Installer: Use the BenchVue Install Wizard (internet connection required) for the best installation experience: www.keysight.com/find/BenchVueInstallationWizard
- Use the Download button below to install only the application software without pre-requisites or other packages.
System Requirements
Microsoft Windows 10: 32-bit & 64-bit (Professional, Enterprise, Education, Home versions);
Microsoft Windows 8 & 8.1: 32-bit & 64-bit (Professional, Enterprise, Core);
Microsoft Windows 7: SP1 and later 32-bit & 64-bit (Professional, Enterprise, Ultimate, Home Basic, Home Premium)
Processor: 1 GHz or faster (2 GHz or greater recommended)
RAM: 1 GB (32-bit) or 2 GB (64-bit) (3 GB or greater recommended)
如何下載
- Click the Download button.
- Save or run the installer.
如何安裝
Double-click on downloaded software file to run the installer.
授權
- 需取得授權
支援文件
安裝於: PC
作業系統
- Windows 7
- Windows 8, 8.1
- Windows 10
參加條件
支援的儀器
- 33210A, 33220A, 33250A, 33509B, 3351xB, 3352xA/B, 3361xA, 3362xA, 81150A, 81160A