E20-140f1
CVSS:
9.8 CVSS:3.1/AV:N/AC:L/PR:N/UI:N/S:U/C:H/I:H/A:H
False Positive:
f
Variants:
48
Year:
2020
Description
A remote command injection vulnerability exists in OpenSMTPD after commit a8e222352f and before version 6.6.2.
The vulnerability is due to lack of user input sanitization when processing 'MAIL FROM' commands.
A successful attack may lead to remote command execution with the privileges of the user running the OpenSMTPD service.