Explore the complete portfolio of Keysight accessories designed to complement and extend your instruments. Use the filters below to quickly find compatible accessories such as modules, cables, adapters, and other system components to configure, expand, and optimize your test system for your specific measurement needs.

alt

Showing 12 of 1594

Image of  InfiniiMax Ultra Probe Amplifier, 25 GHz
InfiniiMax Ultra Probe Amplifier, 25 GHz
Model
MX0025A

Best probes for measuring signals found in the latest DDR5 and MIPI standards.

Image of  Cable Assembly, Type-N (m) to Type-N (m), DC to 6.0 GHz
Cable Assembly, Type-N (m) to Type-N (m), DC to 6.0 GHz
Model
11500A

11500A Type-N(m) to Type-N(m) cable assembly, DC to 6 GHz; delivers low reflection, high repeatability, and durability.

Image of  Cable, Type-N (m) to Type-N (m), DC to 18 GHz
Cable, Type-N (m) to Type-N (m), DC to 18 GHz
Model
11500D

11500D Type-N(m) to Type-N(m) cable, DC to 18 GHz; delivers low reflection, high repeatability, and mechanical durability.

Image of  Power Divider, DC To 26.5 GHz
Power Divider, DC To 26.5 GHz
Model
11636B

11636B power divider, DC to 26.5 GHz; reduces re-reflections with excellent port impedance match for fault location.

Image of  Power Divider, DC To 18 GHz
Power Divider, DC To 18 GHz
Model
11636A

11636A power divider, DC to 18 GHz; reduces re-reflections with excellent port impedance match for fault location.

Image of  Power Splitter, DC to 50 GHz
Power Splitter, DC to 50 GHz
Model
11667C

11667C power splitter, DC to 50 GHz, with excellent output SWR for source leveling and ratio measurement applications.

Image of  Power Splitter, DC to 26.5 GHz
Power Splitter, DC to 26.5 GHz
Model
11667B

11667B power splitter, DC to 26.5 GHz, with excellent output SWR for source leveling and ratio measurement applications.

Image of  Kelvin Probe Set
Kelvin Probe Set
Model
11059A

Reduce ground-related errors and contact resistance through gold-plated flat tweezers and special gripping surfaces

Image of  Accessory Pouch
Accessory Pouch
Model
34162A

Store manuals, power cords, or other DMM or waveform generator accessories; fits most 2-slot, half-rack sized instruments.

Image of  Accessory Pouch
Accessory Pouch
Model
34161A

Store manuals, power cords, or other DMM or DAQ accessories; fits on top of most 2-slot, half-rack sized Keysight instruments

Image of  Sensor Cable 61 m / 200 ft
 Sensor Cable 61 m / 200 ft
Model
11730F

61 m / 200 ft power Sensor cable for 8480 and E-Series power sensors

Image of  7 mm Terminal Adapter Kit
7 mm Terminal Adapter Kit
Model
16201A

Connect test fixtures with a 7 mm connector to the network analyzer’s test ports (type-N)

Clear All