Education benchtop digital multimeters

Basic measurement capabilities with remote connectivity

Essential DMMs are affordable, entry-level, and ideal for an education lab. It features a large 7-inch, dual-measurement color display for easy viewing and simultaneous output monitoring. With 5.5 digits of resolution, our Essential DMM measures a broad range of signals, including DC voltage, DC current, true root mean square (RMS) AC voltage, AC current, two- and four-wire resistance, frequency, continuity, diode test, temperature, and capacitance. It comes with remote control and data logging software for real-time monitoring, capturing, and visualization crucial for testing and validation of your applications. Get started with precise and affordable measurements — request a quote or order a Keysight Essential DMM today. Need help selecting? Check out the resources below.

Trigger and capture

Capture fast-changing signals with enhanced input trigger settings and up to 5,000 samples in memory for post-analysis.

Enhanced dual display

Large 7-inch, dual measurement color display renders a broad range of signals with built-in trend and statistics charting tools.

Remote connectivity

Connection, remote control, and data logging via LAN, USB, or SCPI, ideal for real-time monitoring, analysis, and troubleshooting.

Intuitive front panel 

Quickly set up and perform measurement tasks with intuitive soft and function keys, which light up to indicate the parameters measured.

prod_image
  • Digits of resolution

    5 ½

  • Basic 1-year DCV accuracy

    150 ppm

  • Memory

    5,000 readings

  • Interface

    LAN, USB

  • Maximum reading rate

    110 readings/s

Frequently asked questions